1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CORO-TURN 107 Carbide Vibration-proof Boring Bit for Positive Tips

CORO-TURN 107 Carbide Vibration-proof Boring Bit for Positive Tips
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 29,945.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For inner and outer diameter turning of slender parts
High repeatability insert exchange improves productivity and achieves high quality

 
Part Number
F10M-SDUCL07-ER
F12Q-SDUCL07-ER
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length

฿ 29,945.81

SDV HOLDER 1 Piece(s) 6 Day(s) 150

฿ 35,146.25

SDV HOLDER 1 Piece(s) 6 Day(s) 180

Loading...

  1. 1

Basic Information

Applicable Tip Shape D (55° Diamond-Shape) Minimum Machining Diameter 18 Application Internal Diameter / Inner diameter profiling
Selfishly Left-hand Clamp Shape Screw Clamp Clearance angle
Shank diameter 12 Protrusion length (L/D) 120 Lubrication Hole Y/N NA
Specifications CORO-TURN 107 Screw Clamp With Cylindrical Shank, Easy Fix and Groove for Sleeve Torque(Nm) 0.9 Cutting Angle(°) 93
Tool Lead Angle(°) -3 Dimensions f1(mm) 11 Tip Size(mm) 7
Rake angle γ(°) 0 Blade Inclination Angle λs(°) -9 Gauge Chip DCMT 07 02 04
Dimensions l4(mm) 72