1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CORO-TURN 107 Carbide Boring Bit for Positive Tips

CORO-TURN 107 Carbide Boring Bit for Positive Tips
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,063.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Unique shape exhibits high performance

 
Part Number
A06FSTFCL06R
A08HSTFCL06R
A10K-STFCL09-R
A12M-STFCL11-RB1
A16R-STFCL11-RB1
A16R-STFCR11-RB1
A20S-STFCL11-RB1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Machining Diameter Selfishly Overall Length Shank diameter Protrusion length (L/D) Details Type Torque
(Nm)
Dimensions f1
(mm)
Tip Size
(mm)
Blade Inclination Angle λs
(°)
Gauge Chip

฿ 7,774.13

BITE 1 Piece(s) 14 Day(s) 8.5Left-hand8069 ~ 24Steel Shank0.64.56-10TCMT 06 T1 02

฿ 7,774.13

BITE 1 Piece(s) 14 Day(s) 11Left-hand100812 ~ 32Steel Shank0.65.96-6TCMT 06 T1 02

฿ 7,798.57

SDV BITE 1 Piece(s) 12 Day(s) 13Left-hand1251015 ~ 40Steel Shank0.979-8TCMT 09 02 04

฿ 7,063.86

SDV HOLDER 1 Piece(s) 6 Day(s) 16Left-hand1501248-0.9911-8TCMT 11 03 04

฿ 7,063.86

SDV HOLDER 1 Piece(s) 6 Day(s) 20Left-hand2001664-0.91111-5TCMT 11 03 04

฿ 7,063.86

SDV HOLDER 1 Piece(s) 6 Day(s) 20Right-hand2001664-0.91111-5TCMT 11 03 04

฿ 8,623.99

SDV HOLDER 1 Piece(s) 6 Day(s) 25Left-hand2502080-0.91311-3TCMT 11 03 04

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangle) Application Internal Diameter Clamp Shape Screw Clamp
Clearance angle Lubrication Hole Y/N Available Specifications CORO-TURN 107 Screw Clamp With Cylindrical Shank, Easy Fix and Groove for Sleeve
Cutting Angle(°) 91 Tool Lead Angle(°) -1 Rake angle γ(°) 0