1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

CORO-TURN 107 Shank Bit for Positive Tips

SDV HOLDER

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,143.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Unique shape exhibits high performance

 
Part Number
SRDCR3225P05-A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 8,143.00

SDV HOLDER 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Applicable Tip Shape R (Circular) Application Outer Diameter / Profiling / Post-Grinding Clamp Shape Screw Clamp
Selfishly Right-hand Applicable Tip Clearance Angle Type Pozidriv Shank height(mm) 32
Shank width(mm) 25 Rake angle(°) 0 Blade Inclination Angle(°) 0
Lead Angle(°) 45 Cutting Angle(°) 45 Clearance angle(°) 7
Function Width(mm) 25.5 Function Height(mm) 32 Function Length(mm) 170
Dimension L3(mm) 35 Tip Size 05 Gauge Chip RCMT 05 02 M0
Dimensions ar(mm) 20 Torque(Nm) 0.9

Please check the type/dimensions/specifications of the part SRDCR3225P05-A in the CORO-TURN 107 Shank Bit for Positive Tips series.