(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
First recommendation for outer and inner diameter threading
A standard product lineup that covers a wide variety of screw profiles with materials and breakers that support various work materials
Part Number |
---|
266LKF-40-22 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Machining Diameter (mm) | Selfishly | Shank size | With/Without Cutting Oil Hole | Tip Size | Tip tightening torque (Nm) | Dimension H (mm) | Dimensions Dm (mm) | Dimension L1 (mm) | iC | l3 (mm) | f1 (mm) | γn (°) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 22,613.18 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 50 | Left-hand | Ø40 | Available | 22 | 5 | 37 | - | 300 | 41641 | 38.2 | 26.9 | -15 |
Loading...
Application | Internal thread | Screw Type | 60° Meter (M) / 60° Unified (UN, UNC, UNF, UNEF) / 55°C Whitworth (W) / American Pipe Taper (NPT) | With/without flat cutting blade | NA |
---|
Please check the type/dimensions/specifications of the part 266LKF-40-22 in the Cross-Thread 266 Thread Cutting Boring Bit series.
Part Number |
---|
266LKF-25-16 |
266LKF-25-22 |
266LKF-32-16 |
266LKF-40-27 |
266LKF-50-16 |
266LKF-50-22 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Minimum Machining Diameter (mm) | Selfishly | Shank size | With/Without Cutting Oil Hole | Tip Size | Tip tightening torque (Nm) | Dimension H (mm) | Dimensions Dm (mm) | Dimension L1 (mm) | iC | l3 (mm) | f1 (mm) | γn (°) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 13,252.38 | 1 Piece(s) | 5 Day(s) | 32 | Left-hand | Ø25 | Available | 16 | 3 | 23 | - | 300 | 41706 | 29 | 17 | -15 | ||
฿ 13,252.38 | 1 Piece(s) | 5 Day(s) | 32 | Left-hand | Ø25 | Available | 22 | 5 | 23 | - | 300 | 41641 | 34.6 | 19 | -15 | ||
฿ 15,488.58 | 1 Piece(s) | 5 Day(s) | 40 | Left-hand | Ø32 | Available | 16 | 3 | 30 | - | 250 | 41706 | 30.9 | 22 | -15 | ||
฿ 22,613.18 | 1 Piece(s) | 5 Day(s) | 50 | Left-hand | Ø40 | Available | 27 | 7.5 | 37 | - | 300 | 41767 | 47.2 | 26.9 | -10 | ||
฿ 27,605.61 | 1 Piece(s) | 5 Day(s) | 63 | Left-hand | - | Available | 50 | 3 | 49 | 50 | 350 | 41706 | 40.2 | 35 | -15 | ||
฿ 27,605.61 | 1 Piece(s) | 5 Day(s) | 63 | Left-hand | - | Available | 22 | 5 | 47 | 50 | 350 | 41641 | 45.7 | 34.9 | -15 |
How can we improve?
How can we improve?