1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cross-Thread 266 Thread Cutting CBN Tip

SDV INSERTS

Cross-Thread 266 Thread Cutting CBN Tip
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,208.99/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Unique shape exhibits high performance

 
Part Number
266RL-16VM01A002EE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 7,208.99

SDV INSERTS 5 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Shape T (Triangle) Application Threading Available corners 1
work material Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy Selfishly Right-hand O.D./ I.D. (For Threading) Internal Diameter
Number of threads (for threading) 16-8TPI Pitch (for Threading) 1.5-3mm s (Chip Thickness)(mm) 3.97
Tip Size 16 Diameter of Inscribed Circle iC 0.375 Specifications No finishing blade, for threading ceramic, CBN, diamond, high-hardness material
Fixing hole diameter d1(mm) 4.4 Theoretical screw height HA(mm) 2.54 Difference in Screw Height HB(mm) 0.09
Other Nose R(mm) 0.09

Please check the type/dimensions/specifications of the part 266RL-16VM01A002EE in the Cross-Thread 266 Thread Cutting CBN Tip series.