1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cross-Thread 254 Circlip Grooving Tips

Cross-Thread 254 Circlip Grooving Tips
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,588.88/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Unique shape exhibits high performance

Part Number
254RG-22CC01-315
254RG-22CC01-415
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipGroove Width (For Grooving / Plunging) Maximum Cutting
(mm)
Dimension X
(mm)

฿ 1,588.88

SDV INSERTS 10 Piece(s) 5 Day(s) 3.15mm2.21.70

฿ 1,588.88

SDV INSERTS 10 Piece(s) 5 Day(s) 4.15mm2.61.30

Loading...

  1. 1

Basic Information

Shape T (Triangle) Application Grooving / Parting Available corners 3
work material Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy Selfishly Right-hand Nose R Other
s (Chip Thickness)(mm) 5.56 S Tolerance(mm) ±0.13 Tip Size 22
Diameter of Inscribed Circle iC 12.7 Groove Width Tolerance +0.13/+0.15 Fixing hole diameter d1(mm) 4.39
Other Nose R(mm) 0.15 Dimension Z(mm) 0.05