1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CoroCut MB Grooving Tip for Small Lathe

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • CoroCut MB Grooving Tip for Small Lathe
  • CoroCut MB Grooving Tip for Small Lathe
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,021.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Unique shape exhibits high performance

 
Part Number
MB-07R080-04-10R-1025
MB-09R220-11-14R-1025
MB-09R300-15-14R-1025
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSelfishly Groove Width (For Grooving / Plunging) Tip Size Other Nose R
(mm)
Maximum Cutting
(mm)
Minimum Machining Diameter
(mm)
Function Width
(mm)
Function Length
(mm)

฿ 1,160.00

SDV INSERTS 5 Piece(s) 15 Day(s) Right-hand0.80mm070.401.8105.83.9

฿ 1,245.00

SDV INSERTS 5 Piece(s) 15 Day(s) Right-hand2.20mm091.1041495.3

฿ 1,245.00

SDV INSERTS 5 Piece(s) 15 Day(s) Right-hand3.00mm091.541495.3

Loading...

  1. 1

Basic Information

Shape Other Application Grooving / Parting Available corners 1
work material Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy Nose R Other Material type 1025
Groove Width Tolerance +0.05/-0 Nose R tolerance ±0.02 Function Length Tolerance(mm) ±0.02