1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CoroCut 3 Plunging/Grooving Shank Bit

CoroCut 3 Plunging/Grooving Shank Bit
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,352.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

3-corner specification, demonstrating high productivity in shallow parting-off and grooving, single holder supports all insert widths

 
Part Number
LF123U06-3232BM
RF123T06-3232BM
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSelfishly Sheet size Gauge Chip

฿ 9,352.05

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) Left-handUN123U3-0150-CM

฿ 9,352.05

SDV HOLDER 1 Piece(s) 6 Day(s) Right-handTN123T3-0150- CM

Loading...

  1. 1

Basic Information

Application Outer Diameter Grooving / Cutting off Groove Width(mm) 1.5 Maximum Groove Depth(mm) 6.4
Number of corners for tip use 3 Corner Shank height(mm) 32 Dimension B(mm) 32
Dimension H1(mm) 32 Dimension L1(mm) 170 Dimension L3(mm) 23
Tip tightening torque(Nm) 3 Dimensions/f1(mm) 32 Specifications Cutting Tool for Shallow Plunging, Grooving, and Profiling