1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

CoroCut 2 Plunging/Grooving Tip

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,184.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Unique shape exhibits high performance

 
Part Number
L123G2-0300-0501-CF-2135
L123H2-0400-0501-CF-1125
N123F2-0250-0001-CF-1125
N123F2-0250-0001-CF-2135
N123G2-0300-0001-CF-1125
R123G2-0300-0501-CF-1125
R123G2-0300-0501-CF-1145
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Selfishly Groove Width (For Grooving / Plunging) Material type Minor relief angle
(°)
Other Nose R
(mm)
Maximum Cutting
(mm)
Dimension ψ r
(°)
Sheet size

฿ 1,184.00

INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless SteelLeft-hand3.0mmGC213570.1518.35G

฿ 1,512.00

SDV INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyLeft-hand4.0mmGC112570.1525.35H

฿ 1,328.00

SDV INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyNo-hand2.5mmGC112560.118.40F

฿ 1,208.00

SDV INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless SteelNo-hand2.5mmGC213560.118.40F

฿ 1,425.00

SDV INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyNo-hand3.0mmGC112570.118.40G

฿ 1,425.00

SDV INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyRight-hand3.0mmGC112570.1518.35G

฿ 1,425.00

SDV INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless SteelRight-hand3.0mmGC114570.1518.35G

Loading...

  1. 1

Basic Information

Shape Other Application Grooving / Parting Available corners 2
Nose R Other Tip relief angle(°) 7 Chip Breaker Manufacturer CF
Specifications Low Feed Groove Width Tolerance +0.10/0 Nose R tolerance ±0.10