1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CoroCut 1/2 Profile Machining Shank Bit

CoroCut 1/2 Profile Machining Shank Bit
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,312.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Unique shape exhibits high performance

 
Part Number
LX123G04-2020B-045
LX123G04-2525B-045
LX123J05-2020B-045
LX123J05-2525B-045
LX123J05-3225B-045
RX123G04-2020B-045
RX123J05-2020B-045
RX123J05-2525B-045
RX123J05-3225B-045
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipGroove Width
(mm)
Maximum Groove Depth
(mm)
Selfishly Shank height
(mm)
Sheet size Dimension B
(mm)
Dimension H1
(mm)
Dimension L3
(mm)
Gauge Chip Tip tightening torque
(Nm)
Dimensions/f1
(mm)

฿ 9,872.10

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 44Left-hand20G202041.1N123G2-0400-RM4.524

฿ 10,496.15

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 44Left-hand25G252541.1N123G2-0400-RM4.529

฿ 9,312.00

INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 65Left-hand20J202044.9N123J2-0600-RM525

฿ 10,496.15

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 65Left-hand25J252544.9N123J2-0600-RM530

฿ 13,876.44

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 65Left-hand32J253244.9N123J2-0600-RM530

฿ 9,872.10

SDV HOLDER 1 Piece(s) 6 Day(s) 44Right-hand20G202041.1N123G2-0400- RM4.524

฿ 9,312.00

HOLDER 1 Piece(s) 6 Day(s) 65Right-hand20J202044.9N123J2-0600- RM525

฿ 10,496.15

SDV HOLDER 1 Piece(s) 6 Day(s) 65Right-hand25J252544.9N123J2-0600- RM530

฿ 13,876.44

SDV HOLDER 1 Piece(s) 6 Day(s) 65Right-hand32J253244.9N123J2-0600- RM530

Loading...

  1. 1

Basic Information

Application Outer Diameter Grooving / Horizontal feeding / Profiling Number of corners for tip use 2 Corner Details Type Shank 45° type
Cutting Angle(°) 1~70 Clamp System Screw Clamp Dimension L1(mm) 150