(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Unique shape exhibits high performance
Part Number |
---|
LF123E11-1212B-S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Application | Groove Width (mm) | Maximum Groove Depth (mm) | Selfishly | Number of corners for tip use | Shank height (mm) | Cutting Angle (°) | Sheet size | Clamp System | Function Height (mm) | Function Length (mm) | Shank width (b) (mm) | Function Width (mm) | Tool Style | Dimension B (mm) | Dimension H1 (mm) | Dimension L1 (mm) | Dimension L3 (mm) | Gauge Chip | Tip tightening torque (Nm) | Overall Length (mm) | Maximum Protrusion Quantity (mm) | Special Purpose | Dimensions/f1 (mm) | Dimensions Dm (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,843.92 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | Outer Diameter Grooving / Cutting off | 2 | 11 | Left-hand | 2 Corner | 12 | 0 | E | Screw Clamp | - | - | - | - | - | 12 | 12 | 125 | 22.6 | N123E2-0200-CM | 2.5 | - | - | Holder for small automatic boards | 12 | 22 |
Loading...
Please check the type/dimensions/specifications of the part LF123E11-1212B-S in the CoroCut 1/2 Plunging/Grooving Shank Bit series.
Part Number |
---|
LF123D08-2020B |
LF123D08-2525B |
LF123D10-1010B-S |
LF123E11-1616B-S |
LF123E12-1212B |
LF123E15-1616B |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Application | Groove Width (mm) | Maximum Groove Depth (mm) | Selfishly | Number of corners for tip use | Shank height (mm) | Cutting Angle (°) | Sheet size | Clamp System | Function Height (mm) | Function Length (mm) | Shank width (b) (mm) | Function Width (mm) | Tool Style | Dimension B (mm) | Dimension H1 (mm) | Dimension L1 (mm) | Dimension L3 (mm) | Gauge Chip | Tip tightening torque (Nm) | Overall Length (mm) | Maximum Protrusion Quantity (mm) | Special Purpose | Dimensions/f1 (mm) | Dimensions Dm (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,682.00 | 1 Piece(s) | 5 Day(s) | Profiling / Outer Diameter Grooving / Cutting off | 1.5 | 8 | Left-hand | 2 Corner | 20 | 0 | D | Screw Clamp | - | - | - | - | - | 20 | 20 | 125 | 25.5 | N123D2-0150-CM | 2.5 | - | - | - | 21 | - | ||
฿ 8,676.00 | 1 Piece(s) | 5 Day(s) | Profiling / Outer Diameter Grooving / Cutting off | 1.5 | 8 | Left-hand | 2 Corner | 25 | 0 | D | Screw Clamp | - | - | - | - | - | 25 | 25 | 150 | 25.5 | N123D2-0150-CM | 2.5 | - | - | - | 26 | - | ||
฿ 7,843.92 | 1 Piece(s) | 5 Day(s) | Outer Diameter Grooving / Cutting off | 1.5 | 10 | Left-hand | 2 Corner | 10 | 0 | D | Screw Clamp | - | - | - | - | - | 10 | 10 | 125 | 21.6 | N123D2-0150-CM | 2.5 | - | - | Holder for small automatic boards | 10 | 20 | ||
฿ 7,843.92 | 1 Piece(s) | 5 Day(s) | Outer Diameter Grooving / Cutting off | 2 | 11 | Left-hand | 2 Corner | 16 | 0 | E | Screw Clamp | - | - | - | - | - | 16 | 16 | 125 | 22.6 | N123E2-0200-CM | 2.5 | - | - | Holder for small automatic boards | 16 | 22 | ||
฿ 7,115.86 | 1 Piece(s) | 5 Day(s) | Profiling / Outer Diameter Grooving / Cutting off | 2 | 12 | Left-hand | 2 Corner | 12 | 0 | E | Screw Clamp | - | - | - | - | - | 12 | 12 | 125 | 30.5 | N123E2-0200-CM | 3.5 | - | - | - | 13 | - | ||
฿ 7,115.86 | 1 Piece(s) | 5 Day(s) | Profiling / Outer Diameter Grooving / Cutting off | 2 | 15 | Left-hand | 2 Corner | 16 | 0 | E | Screw Clamp | - | - | - | - | - | 16 | 16 | 125 | 33.5 | N123E2-0200-CM | 4 | - | - | - | 17 | - |
How can we improve?
How can we improve?