1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

CoroCut 1/2 Plunging/Grooving Shank Bit (Part Number)

SDV HOLDER

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • CoroCut 1/2 Plunging/Grooving Shank Bit
  • CoroCut 1/2 Plunging/Grooving Shank Bit
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,676.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Unique shape exhibits high performance

 
Part Number
RF123M32-4040B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplication Groove Width
(mm)
Maximum Groove Depth
(mm)
Selfishly Number of corners for tip use Shank height
(mm)
Cutting Angle
(°)
Sheet size Clamp System Function Height
(mm)
Function Length
(mm)
Shank width (b)
(mm)
Function Width
(mm)
Tool Style Dimension B
(mm)
Dimension H1
(mm)
Dimension L1
(mm)
Dimension L3
(mm)
Gauge Chip Tip tightening torque
(Nm)
Overall Length
(mm)
Maximum Protrusion Quantity
(mm)
Special Purpose Dimensions/f1
(mm)
Dimensions Dm
(mm)

฿ 11,744.26

SDV HOLDER 1 Piece(s) 5 Day(s) Outer Diameter Grooving / Cutting off1132Right-hand1 Corner400MScrew Clamp-----404025063.9N123M1-1100-GM9---42.2-

Loading...

  1. 1

Please check the type/dimensions/specifications of the part RF123M32-4040B in the CoroCut 1/2 Plunging/Grooving Shank Bit series.

Products with similar specification

Part Number
LF123D08-2020B
LF123D08-2525B
LF123D10-1010B-S
RF123M50-4040B
RF123R32-3232B
RF123R32-4040B
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipApplication Groove Width
(mm)
Maximum Groove Depth
(mm)
Selfishly Number of corners for tip use Shank height
(mm)
Cutting Angle
(°)
Sheet size Clamp System Function Height
(mm)
Function Length
(mm)
Shank width (b)
(mm)
Function Width
(mm)
Tool Style Dimension B
(mm)
Dimension H1
(mm)
Dimension L1
(mm)
Dimension L3
(mm)
Gauge Chip Tip tightening torque
(Nm)
Overall Length
(mm)
Maximum Protrusion Quantity
(mm)
Special Purpose Dimensions/f1
(mm)
Dimensions Dm
(mm)

฿ 7,682.00

1 Piece(s) 5 Day(s) Profiling / Outer Diameter Grooving / Cutting off1.58Left-hand2 Corner200DScrew Clamp-----202012525.5N123D2-0150-CM2.5---21-

฿ 8,676.00

1 Piece(s) 5 Day(s) Profiling / Outer Diameter Grooving / Cutting off1.58Left-hand2 Corner250DScrew Clamp-----252515025.5N123D2-0150-CM2.5---26-

฿ 7,843.92

1 Piece(s) 5 Day(s) Outer Diameter Grooving / Cutting off1.510Left-hand2 Corner100DScrew Clamp-----101012521.6N123D2-0150-CM2.5--Holder for small automatic boards1020

฿ 11,744.26

1 Piece(s) 5 Day(s) Outer Diameter Grooving / Cutting off1150Right-hand1 Corner400MScrew Clamp-----404025063.9N123M1-1100-GM4.5---42-

฿ 10,340.14

1 Piece(s) 5 Day(s) Outer Diameter Grooving / Cutting off1532Right-hand1 Corner320RScrew Clamp-----323225071.3N123R1-1500-GR10---34.5-

฿ 13,876.44

1 Piece(s) 5 Day(s) Outer Diameter Grooving / Cutting off1532Right-hand1 Corner400RScrew Clamp-----404025071.3N123R1-1500-GR10---42.5-