1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

CoroCut 1/2 Plunging/Grooving Boring Bit (Part Number)

CoroCut 1/2 Plunging/Grooving Boring Bit
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 17,411.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Unique shape exhibits high performance

 
Part Number
LAG123E09-32B
LAG123G09-32B
LAG123G11-40B
LAG123H10-32B
LAG123H11-40B
LAG123H13-50B
LAG123J11-32B
LAG123J11-40B
LAG123J13-50B
LAG123K13-50B
RAG123H10-32B
RAG123H11-40B
RAG123J11-40B
RAG123J13-50B
RAG123K11-40B
RAG123K13-50B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipGroove Width
(mm)
Maximum Groove Depth
(mm)
Selfishly Shank height
(mm)
Sheet size Dimension H1
(mm)
Dimension L1
(mm)
Dimension L3
(mm)
Dimensions dch
(mm)
Gauge Chip Tip tightening torque
(Nm)
Minimum Machining Diameter
(mm)
Dimensions d mm
(mm)
Dimensions/f1
(mm)

฿ 18,504.83

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 29.5Left-hand30E15250459N123E2-0200-GM4403225.5

฿ 18,504.83

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 39Left-hand30G15250459N123G2-0300-GM4.5403225.25

฿ 23,289.24

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 311Left-hand37G18.53005512N123G2-0300-GM4.5504031

฿ 18,504.83

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 410Left-hand30H15250459N123H2-0400-GM4.5403226.5

฿ 23,289.24

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 411Left-hand37H18.53005512N123H2-0400-GM5504031

฿ 26,201.49

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 413Left-hand47H23.53506512N123H2-0400-GM5605038.25

฿ 17,411.00

INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 511Left-hand30J15250459N123J2-0500-GM5403227

฿ 23,289.24

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 511Left-hand37J18.53005512N123J2-0500-GM5.5504031

฿ 24,743.00

INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 513Left-hand47J23.53506512N123J2-0500-GM5.5605038.25

฿ 24,743.00

INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 613Left-hand47K23.53506512N123K2-0600-GM5.5605038.25

฿ 18,504.83

SDV HOLDER 1 Piece(s) 6 Day(s) 410Right-hand30H15250459N123H2-0400- GM4.5403226.5

฿ 23,289.24

SDV HOLDER 1 Piece(s) 6 Day(s) 411Right-hand37H18.53005512N123H2-0400- GM5504031

฿ 23,289.24

SDV HOLDER 1 Piece(s) 6 Day(s) 511Right-hand37J18.53005512N123J2-0500- GM5.5504031

฿ 26,201.49

SDV HOLDER 1 Piece(s) 6 Day(s) 513Right-hand47J23.53506512N123J2-0500- GM5.5605038.25

฿ 23,289.24

SDV HOLDER 1 Piece(s) 6 Day(s) 611Right-hand37K18.53005512N123K2-0600-GM5.5504031

฿ 26,201.49

SDV HOLDER 1 Piece(s) 6 Day(s) 613Right-hand47K23.53506512N123K2-0600-GM5.5605038.25

Loading...

  1. 1

Basic Information

Application Inner Diameter Grooving / Profiling Number of corners for tip use 2 Corner Clamp System Screw Clamp
Specifications Boring Bit, Cylindrical Flat Attachment, All With Oil Holes