(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Unique shape exhibits high performance
Part Number |
---|
RAG123K13-50B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Groove Width (mm) | Maximum Groove Depth (mm) | Selfishly | Shank height (mm) | Sheet size | Dimension H1 (mm) | Dimension L1 (mm) | Dimension L3 (mm) | Dimensions dch (mm) | Gauge Chip | Tip tightening torque (Nm) | Minimum Machining Diameter (mm) | Dimensions d mm (mm) | Dimensions/f1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 26,201.49 | SDV HOLDER | 1 Piece(s) | 6 Day(s) | 6 | 13 | Right-hand | 47 | K | 23.5 | 350 | 65 | 12 | N123K2-0600-GM | 5.5 | 60 | 50 | 38.25 |
Loading...
Application | Inner Diameter Grooving / Profiling | Number of corners for tip use | 2 Corner | Clamp System | Screw Clamp |
---|---|---|---|---|---|
Specifications | Boring Bit, Cylindrical Flat Attachment, All With Oil Holes |
Please check the type/dimensions/specifications of the part RAG123K13-50B in the CoroCut 1/2 Plunging/Grooving Boring Bit series.
Part Number |
---|
LAG123E09-32B |
LAG123G09-32B |
LAG123G11-40B |
LAG123H10-32B |
LAG123H11-40B |
LAG123H13-50B |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Groove Width (mm) | Maximum Groove Depth (mm) | Selfishly | Shank height (mm) | Sheet size | Dimension H1 (mm) | Dimension L1 (mm) | Dimension L3 (mm) | Dimensions dch (mm) | Gauge Chip | Tip tightening torque (Nm) | Minimum Machining Diameter (mm) | Dimensions d mm (mm) | Dimensions/f1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 18,504.83 | 1 Piece(s) | 6 Day(s) | 2 | 9.5 | Left-hand | 30 | E | 15 | 250 | 45 | 9 | N123E2-0200-GM | 4 | 40 | 32 | 25.5 | ||
฿ 18,504.83 | 1 Piece(s) | 6 Day(s) | 3 | 9 | Left-hand | 30 | G | 15 | 250 | 45 | 9 | N123G2-0300-GM | 4.5 | 40 | 32 | 25.25 | ||
฿ 23,289.24 | 1 Piece(s) | 6 Day(s) | 3 | 11 | Left-hand | 37 | G | 18.5 | 300 | 55 | 12 | N123G2-0300-GM | 4.5 | 50 | 40 | 31 | ||
฿ 18,504.83 | 1 Piece(s) | 6 Day(s) | 4 | 10 | Left-hand | 30 | H | 15 | 250 | 45 | 9 | N123H2-0400-GM | 4.5 | 40 | 32 | 26.5 | ||
฿ 23,289.24 | 1 Piece(s) | 6 Day(s) | 4 | 11 | Left-hand | 37 | H | 18.5 | 300 | 55 | 12 | N123H2-0400-GM | 5 | 50 | 40 | 31 | ||
฿ 26,201.49 | 1 Piece(s) | 6 Day(s) | 4 | 13 | Left-hand | 47 | H | 23.5 | 350 | 65 | 12 | N123H2-0400-GM | 5 | 60 | 50 | 38.25 |
How can we improve?
How can we improve?