1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CoroCut 1 Plunging/Grooving Tip

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • CoroCut 1 Plunging/Grooving Tip
  • CoroCut 1 Plunging/Grooving Tip
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 873.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Unique shape exhibits high performance

 
Part Number
N123F1-0250-0002-CM-1125
N123G1-0300-0002-CM-1125
N123H1-0400-0002-CM-1125
N123J1-0500-0002-CM-1125
N123J1-0500-0004-CR-1125
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Nose R Groove Width (For Grooving / Plunging) Chip Breaker Manufacturer Specifications Minor relief angle
(°)
Sheet size

฿ 873.00

SDV INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy0.22.5mmCMIntermediate feeding5F

฿ 937.00

SDV INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy0.23.0mmCMIntermediate feeding7G

฿ 998.00

SDV INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy0.24.0mmCMIntermediate feeding6H

฿ 1,050.00

SDV INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy0.25.0mmCMIntermediate feeding6J

฿ 1,050.00

SDV INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron0.45.0mmCRHigh Feed7J

Loading...

  1. 1

Basic Information

Shape Other Application Grooving / Parting Available corners 1
Selfishly No-hand Material type GC1125 Tip relief angle(°) 7
Groove Width Tolerance +0.10/0 Nose R tolerance ±0.10 Dimension ψ r(°) 0