1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CoroCut 1 Plunging/Grooving CBN Tip

CoroCut 1 Plunging/Grooving CBN Tip
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,509.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Unique shape exhibits high performance

 
Part Number
N123F1-0300-RE-7015
N123F1-0300-RS-CD10
N123H1-0400-RE-7015
N123H1-0400-RS-CD10
N123H1-0500-RE-7015
N123H1-0500-RS-CD10
N123H1-0500S010257015
N123J1-0600-RE-7015
N123J1-0600-RS-CD10
N123J1-0635-RE-7015
N123L1-0800-RE-7015
N123L1-0800-RS-CD10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Groove Width (For Grooving / Plunging) Material type Chip Breaker Manufacturer Dimensions iW
(mm)
Nose R tolerance Other Nose R
(mm)
Maximum Cutting
(mm)
Sheet size

฿ 5,509.77

SDV INSERTS 5 Piece(s) 5 Day(s) Heat-resistant alloy, titanium alloy / High Hardness Material3.00mmCB-7015RE2.7-1.5F

฿ 8,416.00

INSERTS 5 Piece(s) 5 Day(s) Non-ferrous metal3.00mmCD-CD10RS2.7-1.5F

฿ 6,235.42

SDV INSERTS 5 Piece(s) 5 Day(s) Heat-resistant alloy, titanium alloy / High Hardness Material4.00mmCB-7015RE3.6-2H

฿ 10,111.56

SDV INSERTS 5 Piece(s) 5 Day(s) Non-ferrous metal4.00mmCD-CD10RS3.6-2H

฿ 6,235.42

SDV INSERTS 5 Piece(s) 5 Day(s) Heat-resistant alloy, titanium alloy / High Hardness Material5.00mmCB-7015RE4.7-2.5H

฿ 10,111.56

SDV INSERTS 5 Piece(s) 5 Day(s) Non-ferrous metal5.00mmCD-CD10RS4.7-2.5H

฿ 6,664.75

SDV INSERTS 5 Piece(s) 11 Day(s) High Hardness Material5.00mm7015S4.7±0.022.5-H

฿ 6,525.67

SDV INSERTS 5 Piece(s) 5 Day(s) Heat-resistant alloy, titanium alloy / High Hardness Material6.00mmCB-7015RE5.5-3J

฿ 10,701.14

SDV INSERTS 5 Piece(s) 5 Day(s) Non-ferrous metal6.00mmCD-CD10RS5.6-3J

฿ 6,525.67

SDV INSERTS 5 Piece(s) 5 Day(s) Heat-resistant alloy, titanium alloy / High Hardness Material6.35mmCB-7015RE5.5-3.17J

฿ 8,891.00

SDV INSERTS 1 Piece(s) 5 Day(s) Heat-resistant alloy, titanium alloy / High Hardness Material8.00mmCB-7015RE7.0-4L

฿ 14,384.00

SDV INSERTS 1 Piece(s) 5 Day(s) Non-ferrous metal8.00mmCD-CD10RS7.0-4L

Loading...

  1. 1

Basic Information

Shape Other Application Grooving / Parting Available corners 1
Selfishly No-hand Nose R Other Tip relief angle(°) 7
Specifications Low Feed Minor relief angle(°) 7 Groove Width Tolerance ±0.02