(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Unique shape exhibits high performance
Shape | K(55°) | Application | Outer Diameter/Inner Diameter | Available corners | 2 |
---|---|---|---|---|---|
work material | Stainless Steel | Breaker Use | Finish | Rake angle | Negative |
Selfishly | Left-hand | Nose R | Other | s (Chip Thickness)(mm) | 4.76 |
S Tolerance(mm) | ±0.13 | Tip Size | 16 | Diameter of Inscribed Circle iC | 0.375 |
Tip Type | X | Tip relief angle(°) | 0 | Negative land angle(°) | 12 |
Please check the type/dimensions/specifications of the part KNUX160405L12-235 in the T-Max Negative Tip for Turning series.
Part Number |
---|
KNUX160410L12-2025 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Material type | Other Nose R (mm) |
---|---|---|---|---|---|---|
฿ 1,105.00 | 10 Piece(s) | 15 Day(s) | 2025 | 1 |
How can we improve?
How can we improve?