1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

T-Max Ceramic Tip for Turning (DNGN150408T01020-670)

INDEXABLE TOOLS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Unique shape exhibits high performance

 
Part Number
DNGN150408T01020-670
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Nose R s (Chip Thickness)
(mm)
Material type Negative land width
(mm)

฿ 1,541.00

INDEXABLE TOOLS 10 Piece(s) 5 Day(s) Non-ferrous metal / High Hardness Material0.84.766700.1

Loading...

  1. 1

Basic Information

Shape D (55° Diamond-Shape) Application Outer Diameter/Inner Diameter Available corners 2
Rake angle Negative Selfishly No-hand S Tolerance(mm) ±0.13
Tip Size 15 Diameter of Inscribed Circle iC 1/2 Tip Type N
Blade tip processing Negative land Tip relief angle(°) 0 Negative land angle(°) 20

Please check the type/dimensions/specifications of the part DNGN150408T01020-670 in the T-Max Ceramic Tip for Turning series.

Products with similar specification

Part Number
DNGN150408T01020-650
DNGN150412T01020-670
DNGN150712T02520-620
Part NumberPriceMinimum Order QtyVolume DiscountDays to Shipwork material Nose R s (Chip Thickness)
(mm)
Material type Negative land width
(mm)

฿ 653.00

10 Piece(s) 5 Day(s) Cast Iron / Non-ferrous metal / High Hardness Material0.84.766500.1

฿ 1,541.00

10 Piece(s) 5 Day(s) Non-ferrous metal / High Hardness Material1.24.766700.1

฿ 548.00

10 Piece(s) 5 Day(s) Cast Iron1.27.946200.25