1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

T-Max CBN Tip for Turning

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,245.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Unique shape exhibits high performance

 
Part Number
VNGA160408T015256050
VNGA160412S01525-6050
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNose R Blade tip processing

฿ 2,034.00

SDV INSERTS 10 Piece(s) 15 Day(s) 0.8Negative land

฿ 1,245.00

INSERTS 10 Piece(s) 5 Day(s) 1.2Negative land + Round honing

Loading...

  1. 1

Basic Information

Shape V (35° Diamond-Shaped) Application Outer Diameter/Inner Diameter Available corners 2
work material High Hardness Material Rake angle Negative Selfishly No-hand
s (Chip Thickness)(mm) 4.76 S Tolerance(mm) ±0.13 Tip Size 16
Diameter of Inscribed Circle iC 0.375 Material type 6500 Tip Type A
Tip relief angle(°) 0 Negative land width(mm) 0.15 Negative land angle(°) 25