(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Unique shape exhibits high performance
Part Number |
---|
L148C-11-0602 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Selfishly | Overall Length | Shank diameter | Cutting Angle (°) | Dimensions f1 (mm) | Dimension L1 (mm) | Blade Inclination Angle λs (°) | Gauge Chip |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 25,150.51 | SDV HOLDER | 1 Piece(s) | 6 Day(s) | Left-hand | 24.1 | 16 | 90° | 5.1 | 13.3 | -3 | CC..06 |
Loading...
Application | Internal Diameter | Lubrication Hole Y/N | NA |
---|
Please check the type/dimensions/specifications of the part L148C-11-0602 in the T-Max U Fine Boring Unit series.
Part Number |
---|
L148C-12-0902 |
L148C-13-1102 |
L148C-14-16T3 |
L148C-22-0902 |
L148C-31-0602 |
L148C-31-06T1 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Selfishly | Overall Length | Shank diameter | Cutting Angle (°) | Dimensions f1 (mm) | Dimension L1 (mm) | Blade Inclination Angle λs (°) | Gauge Chip |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 28,875.48 | 1 Piece(s) | 6 Day(s) | Left-hand | 32.9 | 20 | 90° | 6.3 | 18.3 | 0° | TC..09 | ||
฿ 33,906.61 | 1 Piece(s) | 6 Day(s) | Left-hand | 44.3 | 22 | 90° | 7.2 | 22.1 | 0° | TC..11 | ||
฿ 40,485.77 | 1 Piece(s) | 6 Day(s) | Left-hand | 62.7 | 32 | 90° | 10.3 | 32 | 0° | TC..16 | ||
฿ 27,443.00 | 1 Piece(s) | 6 Day(s) | Left-hand | 33.8 | 20 | 75° | 3.9 | 19.2 | 0° | TC..09 | ||
฿ 25,150.51 | 1 Piece(s) | 6 Day(s) | Left-hand | 25.15 | 16 | 90° | 0.45 | 14.3 | -3 | CC..06 | ||
฿ 23,891.00 | 1 Piece(s) | 6 Day(s) | Left-hand | 25 | 16 | 90° | 0.2 | 14.3 | 0° | TC..06 |
How can we improve?
How can we improve?