1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Positive Tip for T-Max S Turning Tool (TPMR160308-53-2025)

SDV INSERTS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Unique shape exhibits high performance

Part Number
TPMR160308-53-2025
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Nose R s (Chip Thickness)
(mm)
Tip Size Diameter of Inscribed Circle iC Material type

฿ 525.81

SDV INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel0.83.18160.3752025

Loading...

  1. 1

Basic Information

Shape T (Triangle) Application Outer Diameter/Inner Diameter Available corners 3
Selfishly No-hand S Tolerance(mm) ±0.13 Tip Type R
Tip relief angle(°) 11

Please check the type/dimensions/specifications of the part TPMR160308-53-2025 in the Positive Tip for T-Max S Turning Tool series.

Products with similar specification

Part Number
TPMR110304-53-2025
TPMR110304-53-5015
TPMR110304-H13A
TPMR160308-53-5015
TPMR160312-2025
TPMR220408-2025
Part NumberPriceMinimum Order QtyVolume DiscountDays to Shipwork material Nose R s (Chip Thickness)
(mm)
Tip Size Diameter of Inscribed Circle iC Material type

฿ 377.66

10 Piece(s) 5 Day(s) Steel / Stainless Steel0.43.18110.252025

฿ 330.72

10 Piece(s) 5 Day(s) Steel / Cast Iron0.43.18110.255015

฿ 309.93

10 Piece(s) 19 Day(s) Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material0.43.18110.25H13A

฿ 525.81

10 Piece(s) 5 Day(s) Steel / Cast Iron0.83.18160.3755015

฿ 525.81

10 Piece(s) 5 Day(s) Steel / Stainless Steel1.23.18160.3752025

฿ 767.09

10 Piece(s) 5 Day(s) Steel / Stainless Steel0.84.76220.52025