(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Unique shape exhibits high performance
Part Number |
---|
L151.20-1212-25 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Groove Width (mm) | Maximum Groove Depth (mm) | Selfishly | Shank height (mm) | Sheet size | Dimension B (mm) | Dimension H1 (mm) | Dimension L1 (mm) | Dimension L3 (mm) | Gauge Chip | Dimensions/f1 (mm) | Dimensions Dm (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,115.86 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | 2.5 | 15 | Left-hand | 12 | 25 | 12 | 12 | 150 | 20.5 | N151.2-250- 5E | 12.25 | 30 |
Loading...
Application | Outer Diameter Grooving / Cutting off | Number of corners for tip use | 1 Corner |
---|
Please check the type/dimensions/specifications of the part L151.20-1212-25 in the T-Max Q-Cut Shank Bit for Plunging/Grooving series.
Part Number |
---|
L151.20-0808-20 |
L151.20-1010-20 |
L151.20-1612-30 |
L151.20-1616-20 |
L151.20-1616-25 |
L151.20-2020-40 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Groove Width (mm) | Maximum Groove Depth (mm) | Selfishly | Shank height (mm) | Sheet size | Dimension B (mm) | Dimension H1 (mm) | Dimension L1 (mm) | Dimension L3 (mm) | Gauge Chip | Dimensions/f1 (mm) | Dimensions Dm (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,676.00 | 1 Piece(s) | 6 Day(s) | 2 | 6 | Left-hand | 8 | 20 | 8 | 12 | 120 | 11 | N151.2-200- 5E | 8.25 | 13 | ||
฿ 7,115.86 | 1 Piece(s) | 6 Day(s) | 2 | 10 | Left-hand | 10 | 20 | 10 | 12 | 120 | 13 | N151.2-200- 5E | 10.25 | 20.6 | ||
฿ 7,115.86 | 1 Piece(s) | 6 Day(s) | 3 | 15 | Left-hand | 16 | 30 | 12 | 16 | 100 | 26 | N151.2-300- 5E | 12.3 | 35 | ||
฿ 7,115.86 | 1 Piece(s) | 6 Day(s) | 2 | 15 | Left-hand | 16 | 20 | 16 | 16 | 150 | 20.5 | N151.2-200- 5E | 16.25 | 30 | ||
฿ 7,115.86 | 1 Piece(s) | 6 Day(s) | 2.5 | 15 | Left-hand | 16 | 25 | 16 | 16 | 150 | 20.5 | N151.2-250- 5E | 16.25 | 30 | ||
฿ 8,155.95 | 1 Piece(s) | 6 Day(s) | 4 | 17 | Left-hand | 20 | 40 | 20 | 20 | 125 | 31.8 | N151.2-400- 5E | 20.3 | 45 |
How can we improve?
How can we improve?