1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

T-Max Q-Cut Plunging/Grooving Tip

SDV INSERTS

T-Max Q-Cut Plunging/Grooving Tip
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 711.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Unique shape exhibits high performance

 
Part Number
N151.3-300-25-7P-1125
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 711.00

SDV INSERTS 10 Piece(s) 40 Day(s)

Loading...

  1. 1

Basic Information

Shape Other Application Grooving / Parting Available corners 1
work material Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy Selfishly No-hand Nose R Other
Groove Width (For Grooving / Plunging) 3.00mm Material type GC1125 Tip relief angle(°) 11
Specifications Inner diameter profiling, end grooving, low-feed Minor relief angle(°) 9 Groove Width Tolerance ±0.05
Other Nose R(mm) 1.5 Sheet size 25

Please check the type/dimensions/specifications of the part N151.3-300-25-7P-1125 in the T-Max Q-Cut Plunging/Grooving Tip series.