1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

T-Max Q-Cut Plunging/Grooving Shank Bit (LF151.23-2020-25M1)

SDV INDEXABLE TOOLS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A parting-off and grooving tool that improves part production capacity by realizing high productivity and long tool lifespan

Part Number
LF151.23-2020-25M1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipGroove Width
(mm)
Maximum Groove Depth
(mm)
Selfishly Shank height
(mm)
Sheet size Dimension B
(mm)
Dimension H1
(mm)
Dimension L1
(mm)
Dimension L3
(mm)
Gauge Chip Tip tightening torque
(Nm)
Dimensions/f1
(mm)
Specifications

฿ 8,155.95

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 2.520Left-hand2025202012540N151.2-250-5E421-

Loading...

  1. 1

Basic Information

Application Outer Diameter Grooving / Cutting off / Profiling Number of corners for tip use 1 Corner

Please check the type/dimensions/specifications of the part LF151.23-2020-25M1 in the T-Max Q-Cut Plunging/Grooving Shank Bit series.

Products with similar specification

Part Number
LF151.23-1616-30M1
LF151.23-2020-20M1
LF151.23-2020-40M1
LF151.23-2525-25M1
LF151.23-2525-60M1
LF151.23-3225-30M1
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipGroove Width
(mm)
Maximum Groove Depth
(mm)
Selfishly Shank height
(mm)
Sheet size Dimension B
(mm)
Dimension H1
(mm)
Dimension L1
(mm)
Dimension L3
(mm)
Gauge Chip Tip tightening torque
(Nm)
Dimensions/f1
(mm)
Specifications

฿ 7,115.86

1 Piece(s) 5 Day(s) 320Left-hand1630161610041N151.2-300-5E517-

฿ 8,155.95

1 Piece(s) 5 Day(s) 215Left-hand2020202012539N151.2-200-5E421-

฿ 8,155.95

1 Piece(s) 5 Day(s) 425Left-hand2040202012547N151.2-400-5E7.521-

฿ 8,676.00

1 Piece(s) 5 Day(s) 2.520Left-hand2525252515040N151.2-250-5E426-

฿ 8,676.00

1 Piece(s) 5 Day(s) 632Left-hand2560252515058N151.2-600-5E7.526-

฿ 9,300.05

1 Piece(s) 5 Day(s) 320Left-hand3230253217041N151.2-300-5E526-