(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A parting-off and grooving tool that improves part production capacity by realizing high productivity and long tool lifespan
Part Number |
---|
LF151.23-2020-25M1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Groove Width (mm) | Maximum Groove Depth (mm) | Selfishly | Shank height (mm) | Sheet size | Dimension B (mm) | Dimension H1 (mm) | Dimension L1 (mm) | Dimension L3 (mm) | Gauge Chip | Tip tightening torque (Nm) | Dimensions/f1 (mm) | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,155.95 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 2.5 | 20 | Left-hand | 20 | 25 | 20 | 20 | 125 | 40 | N151.2-250-5E | 4 | 21 | - |
Loading...
Application | Outer Diameter Grooving / Cutting off / Profiling | Number of corners for tip use | 1 Corner |
---|
Please check the type/dimensions/specifications of the part LF151.23-2020-25M1 in the T-Max Q-Cut Plunging/Grooving Shank Bit series.
Part Number |
---|
LF151.23-1616-30M1 |
LF151.23-2020-20M1 |
LF151.23-2020-40M1 |
LF151.23-2525-25M1 |
LF151.23-2525-60M1 |
LF151.23-3225-30M1 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Groove Width (mm) | Maximum Groove Depth (mm) | Selfishly | Shank height (mm) | Sheet size | Dimension B (mm) | Dimension H1 (mm) | Dimension L1 (mm) | Dimension L3 (mm) | Gauge Chip | Tip tightening torque (Nm) | Dimensions/f1 (mm) | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,115.86 | 1 Piece(s) | 5 Day(s) | 3 | 20 | Left-hand | 16 | 30 | 16 | 16 | 100 | 41 | N151.2-300-5E | 5 | 17 | - | ||
฿ 8,155.95 | 1 Piece(s) | 5 Day(s) | 2 | 15 | Left-hand | 20 | 20 | 20 | 20 | 125 | 39 | N151.2-200-5E | 4 | 21 | - | ||
฿ 8,155.95 | 1 Piece(s) | 5 Day(s) | 4 | 25 | Left-hand | 20 | 40 | 20 | 20 | 125 | 47 | N151.2-400-5E | 7.5 | 21 | - | ||
฿ 8,676.00 | 1 Piece(s) | 5 Day(s) | 2.5 | 20 | Left-hand | 25 | 25 | 25 | 25 | 150 | 40 | N151.2-250-5E | 4 | 26 | - | ||
฿ 8,676.00 | 1 Piece(s) | 5 Day(s) | 6 | 32 | Left-hand | 25 | 60 | 25 | 25 | 150 | 58 | N151.2-600-5E | 7.5 | 26 | - | ||
฿ 9,300.05 | 1 Piece(s) | 5 Day(s) | 3 | 20 | Left-hand | 32 | 30 | 25 | 32 | 170 | 41 | N151.2-300-5E | 5 | 26 | - |
How can we improve?
How can we improve?