1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

T-Max Q-Cut Plunging/Grooving CBN Tip

SDV INSERTS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,388.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Unique shape exhibits high performance

Part Number
N151.2-400-40F-P-CD10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 8,388.16

SDV INSERTS 5 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Shape Other Application Grooving / Parting Available corners 1
work material High Hardness Material Selfishly No-hand Nose R Other
Groove Width (For Grooving / Plunging) 4.00mm Material type CD-CD10 Chip Breaker Manufacturer F
Specifications Low Feed Dimensions iW(mm) 3.00 Minor relief angle(°) 7
Groove Width Tolerance ±0.02 Other Nose R(mm) 2 Sheet size 40

Please check the type/dimensions/specifications of the part N151.2-400-40F-P-CD10 in the T-Max Q-Cut Plunging/Grooving CBN Tip series.