1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

T-Max Q-Cut Plunging/Grooving Cutting Head Type 570 (LAG551.31-321617-40)

SDV INDEXABLE TOOLS

T-Max Q-Cut Plunging/Grooving Cutting Head Type 570 (LAG551.31-321617-40)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Unique shape exhibits high performance

 
Part Number
LAG551.31-321617-40
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipGroove Width
(mm)
Maximum Groove Depth
(mm)
Selfishly Sheet size Dimension L1
(mm)
Gauge Chip Dimensions d mm
(mm)
Dimensions/f1
(mm)
Dimensions Dm
(mm)

฿ 19,856.95

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 417.6Left-hand4015.5N151.3-400-40-4G3233.6550

Loading...

  1. 1

Basic Information

Application Inner Diameter Grooving / Horizontal feeding / Profiling Number of corners for tip use 1 Corner

Please check the type/dimensions/specifications of the part LAG551.31-321617-40 in the T-Max Q-Cut Plunging/Grooving Cutting Head Type 570 series.

Products with similar specification

Part Number
LAG551.31-160808-20
LAG551.31-161605-25
LAG551.31-202004-25
LAG551.31-202004-30
LAG551.31-323207-40
RAG551.31-202004-25
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipGroove Width
(mm)
Maximum Groove Depth
(mm)
Selfishly Sheet size Dimension L1
(mm)
Gauge Chip Dimensions d mm
(mm)
Dimensions/f1
(mm)
Dimensions Dm
(mm)

฿ 16,883.00

1 Piece(s) 6 Day(s) 28.5Left-hand208N151.3-200-20-4G1616.525

฿ 16,883.00

1 Piece(s) 6 Day(s) 2.655.6Left-hand2515.9N151.3-265-25-4G1613.622

฿ 16,883.00

1 Piece(s) 6 Day(s) 2.654.6Left-hand2519.9N151.3-265-25-4G2014.625

฿ 16,883.00

1 Piece(s) 6 Day(s) 34.5Left-hand3019.5N151.3-300-30-4G2014.525

฿ 18,705.00

1 Piece(s) 6 Day(s) 47.6Left-hand4031.5N151.3-400-40-4G3223.6540

฿ 17,932.78

1 Piece(s) 6 Day(s) 2.654.6Right-hand2519.9N151.3-265-25- 4G2014.625