(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Unique shape exhibits high performance
Part Number |
---|
151.2-5050-93 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum Groove Depth (mm) | Shank height (mm) | Blade Core Height (mm) | Dimension H1 (mm) | Dimensions b21 (mm) | Dimensions bc (mm) | Dimension H2 (mm) | Dimensions h7 (mm) | Dimensions l21 (mm) | Dimensions l22 (mm) | Dimensions/f1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 32,910.06 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | 120 | 50 | 93 | 50.5 | 29.1 | 49 | 152.3 | 68.4 | - | - | 19.7 |
Loading...
Application | Cutting off | Selfishly | No-hand | Number of corners for tip use | 1 Corner / 2 Corner |
---|---|---|---|---|---|
Dimension L1(mm) | 80 |
Please check the type/dimensions/specifications of the part 151.2-5050-93 in the T-Max Q-Cut Tool Block series.
Part Number |
---|
151.2-2520-21 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Maximum Groove Depth (mm) | Shank height (mm) | Blade Core Height (mm) | Dimension H1 (mm) | Dimensions b21 (mm) | Dimensions bc (mm) | Dimension H2 (mm) | Dimensions h7 (mm) | Dimensions l21 (mm) | Dimensions l22 (mm) | Dimensions/f1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 13,876.44 | 1 Piece(s) | 6 Day(s) | 35 | 25 | 21 | 25 | 18 | 20 | 45.5 | 10 | 5 | 70 | 13.4 |
How can we improve?
How can we improve?