1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Negative Tip for T-Max P Turning Tool (Part Number)

SDV INSERTS

Negative Tip for T-Max P Turning Tool
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 295.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Unique shape exhibits high performance

 
Part Number
CNMA160612-KR3205
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Breaker Use Rake angle Nose R s (Chip Thickness)
(mm)
Tip Size Diameter of Inscribed Circle iC Material type Tip Type Chip Breaker Manufacturer Specifications

฿ 1,109.35

SDV INSERTS 10 Piece(s) 40 Day(s) Steel / Cast IronMedium grindingNegative0.44.76120.54225GPMCFor High Pressure Coolants

Loading...

  1. 1

Basic Information

Shape C (80° Diamond-Shape) Application Outer Diameter/Inner Diameter Available corners 2
Selfishly No-hand S Tolerance(mm) ±0.13 Tip relief angle(°) 0

Please check the type/dimensions/specifications of the part CNMA160612-KR3205 in the Negative Tip for T-Max P Turning Tool series.

Products with similar specification

Part Number
CNMA120408-KR3205
CNMA120412-KR3205
CNMA120416-KR3205
CNMA190612-KR3205
CNMA190616-KR3205
CNMG090308-MF-5015
Part NumberPriceMinimum Order QtyVolume DiscountDays to Shipwork material Breaker Use Rake angle Nose R s (Chip Thickness)
(mm)
Tip Size Diameter of Inscribed Circle iC Material type Tip Type Chip Breaker Manufacturer Specifications

฿ 718.71

10 Piece(s) 40 Day(s) Steel / Cast IronFinishNegative0.44.76120.53005GWF-

฿ 718.71

10 Piece(s) 15 Day(s) Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness MaterialMedium grindingNegative0.44.76120.5H13AGQM-

฿ 718.71

10 Piece(s) 11 Day(s) Steel / Stainless SteelMedium grindingNegative0.44.76120.52025GQM-

฿ 1,533.25

10 Piece(s) 15 Day(s) Stainless SteelMedium grindingNegative1.23.18090.375235GQM-

฿ 1,533.25

10 Piece(s) 15 Day(s) Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloyFinishNegative0.83.18090.3751125GWF-

฿ 295.00

10 Piece(s) 5 Day(s) Steel / Stainless SteelMedium grindingNegative1.64.76120.52025GMM-