1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

T-Max P, Boring Tool Bit, Negative Inserts, Diamond 80° Compatible, A-PCLN (A16R-PCLNL09)

SDV HOLDER

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

First recommendation for general turning for medium to large parts
Inserts with breakers and materials for all machining areas

 
Part Number
A16R-PCLNL09
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Machining Diameter Selfishly Overall Length Shank diameter Protrusion length (L/D) Dimensions f1
(mm)
Tip Size
(mm)
Tip Size iC Dimension l3
(mm)
Blade Inclination Angle λs
(°)
Gauge Chip

฿ 13,148.38

SDV HOLDER 1 Piece(s) 5 Day(s) 20Left-hand20016641194170630.8-13CNMG 09 03 08

Loading...

  1. 1

Basic Information

Applicable Tip Shape C (80° Diamond-Shape) Application Internal Diameter Clamp Shape Lever lock
Clearance angle Lubrication Hole Y/N Available Specifications T-Max P Lever Clamp with Flat Chamfered Cylinder
Cutting Angle(°) 95 Tool Lead Angle(°) -5 Rake angle γ(°) -6

Please check the type/dimensions/specifications of the part A16R-PCLNL09 in the T-Max P, Boring Tool Bit, Negative Inserts, Diamond 80° Compatible, A-PCLN series.

Products with similar specification

Part Number
A16R-PCLNR09
A20S-PCLNR09
A25T-PCLNL09
A25T-PCLNL12
A25T-PCLNR09
A25T-PCLNR12
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMinimum Machining Diameter Selfishly Overall Length Shank diameter Protrusion length (L/D) Dimensions f1
(mm)
Tip Size
(mm)
Tip Size iC Dimension l3
(mm)
Blade Inclination Angle λs
(°)
Gauge Chip

฿ 13,148.38

1 Piece(s) 5 Day(s) 20Right-hand20016641194170630.8-13CNMG 09 03 08

฿ 14,136.46

1 Piece(s) 5 Day(s) 25Right-hand25020801394170631.1-11CNMG 09 03 08

฿ 15,384.57

1 Piece(s) 5 Day(s) 32Left-hand300251001794170634.9-10CNMG 09 03 08

฿ 15,384.57

1 Piece(s) 5 Day(s) 32Left-hand3002510017124164139.3-10CNMG 12 04 08

฿ 15,384.57

1 Piece(s) 5 Day(s) 32Right-hand300251001794170634.9-10CNMG 09 03 08

฿ 15,384.57

1 Piece(s) 5 Day(s) 32Right-hand3002510017124164139.3-10CNMG 12 04 08