1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

QS Holding System for CoroCut XS Bit (Part Number)

QS Holding System for CoroCut XS Bit
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,295.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Unique shape exhibits high performance

 
Part Number
QS-SMALL1212E3
QS-SMALR1010E3
QS-SMALR1010E-X
QS-SMALR1212E-X
QS-SMALR1616E3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSelfishly Shank height
(mm)
Dimension B
(mm)
Dimensions f2
(mm)
Dimension H1
(mm)
Usable length
(mm)
Gauge Chip Dimensions/f1
(mm)

฿ 6,543.81

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) Left-hand1212-12-MAxL 3..12

฿ 6,543.81

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) Right-hand1010-10-MAxL 3..10

฿ 6,543.81

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) Right-hand10107.51020MAxR 3..10

฿ 5,295.00

INDEXABLE TOOLS 1 Piece(s) 6 Day(s) Right-hand12127.51220MAxR 3..12

฿ 6,543.81

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) Right-hand1616-16-MAxL 3..16

Loading...

  1. 1

Basic Information

Application Outer Diameter Grooving / Cutting off Groove Width(mm) 0.7-2.0 Number of corners for tip use 2 Corner
Dimension L3(mm) 27 Tip tightening torque(Nm) 1.2 Overall Length(mm) 70
Tip Size 3