1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Milling Tip (With Hole)【1-10 Pieces Per Package】 (Part Number)

KYR MILLING INSERTS

Milling Tip (With Hole)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 197.79/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Specifications]·Shape: Other "Features of material"· PR1225 is a MEGACOAT with excellent abrasion resistance and heat resistance for a fine-grained carbide substrate.

Part Number
NDCW150308FRX-KW10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape (initial letter of model number) Work material
(mm)
Material Selfishly rε(Z)
(mm)
φd
(mm)
A
(mm)
W
(mm)
W(X)
(mm)
T
(mm)
Z
(mm)
α β

฿ 567.46

KYR MILLING INSERTS 10 Piece(s) 7 Day(s) OtherCast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy-KW10Right-hand0.84.49.525-15.03.18-15°-

Loading...

  1. 1

Please check the type/dimensions/specifications of the part NDCW150308FRX-KW10 in the Milling Tip (With Hole) series.

Products with similar specification

Part Number
BDGT170404FR-JA-GW25
BDGT170408FR-JA-GW25
BDGT170420FR-JA-GW25
NDCW150308TR-TN100M
NDCW150308TRX-TN100M
NDCW150320TR-TN100M
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipShape (initial letter of model number) Work material
(mm)
Material Selfishly rε(Z)
(mm)
φd
(mm)
A
(mm)
W
(mm)
W(X)
(mm)
T
(mm)
Z
(mm)
α β

฿ 512.00

10 Piece(s) 40 Day(s) B (82° Parallelogram)Non-ferrous metal / Heat-resistant alloy, titanium alloy0.4GW25Right-hand-4.49.617.0-4.9-18°13°

฿ 512.00

10 Piece(s) 40 Day(s) B (82° Parallelogram)Non-ferrous metal / Heat-resistant alloy, titanium alloy0.8GW25Right-hand-4.49.617.0-4.9-18°13°

฿ 512.00

10 Piece(s) 40 Day(s) B (82° Parallelogram)Non-ferrous metal / Heat-resistant alloy, titanium alloy2.0GW25Right-hand-4.49.617.0-4.9-18°13°

฿ 483.04

10 Piece(s) 5 Day(s) OtherSteel-TN100MRight-hand0.84.59.525-15.03.18-15°-

฿ 483.04

10 Piece(s) 7 Day(s) OtherSteel-TN100MRight-hand0.84.49.525-15.03.18-15°-

฿ 485.68

10 Piece(s) 7 Day(s) OtherSteel-TN100MRight-hand2.04.59.525-15.03.18-15°-