(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]·Shape: Other "Features of material"· PR1225 is a MEGACOAT with excellent abrasion resistance and heat resistance for a fine-grained carbide substrate.
Part Number |
---|
NDCT150308TR-TN100M |
NDCW150308TR-TN100M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shape (initial letter of model number) | Work material | rε (mm) | Material | Selfishly | rε(Z) (mm) | φd (mm) | A (mm) | W (mm) | W(X) (mm) | T (mm) | Z (mm) | α | β |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 530.07 | KYR MILLING INSERTS | 10 Piece(s) | 5 Day(s) | Other | Steel | - | TN100M | Right-hand | 0.8 | 4.5 | 9.525 | - | 15.0 | 3.18 | - | 15° | - | ||
฿ 483.04 | KYR MILLING INSERTS | 10 Piece(s) | 5 Day(s) | Other | Steel | - | TN100M | Right-hand | 0.8 | 4.5 | 9.525 | - | 15.0 | 3.18 | - | 15° | - |
Loading...
How can we improve?
How can we improve?