(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]·Shape: Other "Features of material"· PR1225 is a MEGACOAT with excellent abrasion resistance and heat resistance for a fine-grained carbide substrate.
Part Number |
---|
LOMU100408ER-GH-PR1510 |
LOMU100408ER-GM-PR1510 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shape (initial letter of model number) | Work material | rε (mm) | Material | Selfishly | rε(Z) (mm) | φd (mm) | A (mm) | W (mm) | W(X) (mm) | T (mm) | Z (mm) | α | β |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 486.33 | KYR MILLING CHIP | 10 Piece(s) | 5 Day(s) | L (Rectangular) | Cast Iron | 0.8 | PR1510 | Right-hand | - | 3.4 | 6.6 | - | 10.9 | 4.0 | 1.7 | - | - | ||
฿ 486.33 | KYR MILLING CHIP | 10 Piece(s) | 5 Day(s) | L (Rectangular) | Cast Iron | 0.8 | PR1510 | Right-hand | - | 3.4 | 6.6 | - | 10.9 | 4.0 | 1.7 | - | - |
Loading...
How can we improve?
How can we improve?