(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Applications]Can be used for machining a wide range of steel materials, such as steel, stainless steel, heat-resistant alloys, titanium alloys, and hardened materials.
Part Number |
---|
SEEN1203AFFR-W-KW10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shape (initial letter of model number) | Work material | rε (mm) | Material | Selfishly | A (mm) | T (mm) | X (mm) | Z (mm) | α | β | γ |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 387.45 | KYR MILLING INSERTS | 5 Piece(s) | 7 Day(s) | S (Square) | Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | B=14.56 | KW10 | Right-hand | 12.70 | 3.18 | - | 3.5 | 20° | 25° | 45° |
Loading...
Please check the type/dimensions/specifications of the part SEEN1203AFFR-W-KW10 in the milling tip series.
Part Number |
---|
SDKN1203AUTN-TN100M |
SDKN1504AUTN-TN100M |
SDKR1203AUEN-S-TN100M |
SEEN1203AFTN-TN100M |
SEEN1203AFTR-W-TN100M |
SEKN1203AFFN-KW10 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Shape (initial letter of model number) | Work material | rε (mm) | Material | Selfishly | A (mm) | T (mm) | X (mm) | Z (mm) | α | β | γ |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 230.65 | 10 Piece(s) | 5 Day(s) | S (Square) | Steel | - | TN100M | - | 12.70 | 3.18 | 0.5 | 1.2 | 15° | 23° | 45° | ||
฿ 387.45 | 10 Piece(s) | 5 Day(s) | S (Square) | Steel | - | TN100M | - | 15.875 | 4.76 | 0.5 | 1.2 | 15° | 23° | 45° | ||
฿ 277.00 | 10 Piece(s) | 40 Day(s) | S (Square) | Steel | - | TN100M | - | 12.70 | 3.18 | 0.5 | 1.7 | 15° | 23° | 45° | ||
฿ 277.00 | 10 Piece(s) | 15 Day(s) | S (Square) | Steel | - | TN100M | - | 12.70 | 3.18 | 0.5 | 1.4 | 20° | 25° | 45° | ||
฿ 387.45 | 5 Piece(s) | 7 Day(s) | S (Square) | Steel | B=14.56 | TN100M | Right-hand | 12.70 | 3.18 | - | 3.5 | 20° | 25° | 45° | ||
฿ 286.00 | 10 Piece(s) | 15 Day(s) | S (Square) | Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | - | KW10 | - | 12.70 | 3.18 | 0.5 | 1.4 | 20° | 25° | 45° |
How can we improve?
How can we improve?