1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

milling tip (Part Number)

KYR MILLING INSERTS

milling tip
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 230.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Applications]Can be used for machining a wide range of steel materials, such as steel, stainless steel, heat-resistant alloys, titanium alloys, and hardened materials.

Part Number
SDKR1203AUEN-S-TN100M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape (initial letter of model number) Work material
(mm)
Material Selfishly A
(mm)
T
(mm)
X
(mm)
Z
(mm)
α β γ

฿ 277.00

KYR MILLING INSERTS 10 Piece(s) 40 Day(s) S (Square)Steel-TN100M-12.703.180.51.715°23°45°

Loading...

  1. 1

Please check the type/dimensions/specifications of the part SDKR1203AUEN-S-TN100M in the milling tip series.

Products with similar specification

Part Number
SDKN1203AUFN-KW10
SDKN1203AUTN-TN100M
SDKN1504AUTN-TN100M
SEEN1203AFFR-W-KW10
SEEN1203AFTN-TN100M
SEEN1203AFTR-W-TN100M
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipShape (initial letter of model number) Work material
(mm)
Material Selfishly A
(mm)
T
(mm)
X
(mm)
Z
(mm)
α β γ

฿ 308.00

10 Piece(s) 15 Day(s) S (Square)Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy-KW10-12.703.180.51.215°23°45°

฿ 230.65

10 Piece(s) 5 Day(s) S (Square)Steel-TN100M-12.703.180.51.215°23°45°

฿ 387.45

10 Piece(s) 5 Day(s) S (Square)Steel-TN100M-15.8754.760.51.215°23°45°

฿ 387.45

5 Piece(s) 7 Day(s) S (Square)Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyB=14.56KW10Right-hand12.703.18-3.520°25°45°

฿ 277.00

10 Piece(s) 15 Day(s) S (Square)Steel-TN100M-12.703.180.51.420°25°45°

฿ 387.45

5 Piece(s) 7 Day(s) S (Square)SteelB=14.56TN100MRight-hand12.703.18-3.520°25°45°