1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3-flute, Universal Type 3UFSM (Part Number)

SOLID CARBIDE END MILLS

3-flute, Universal Type 3UFSM
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,498.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Can be used to perform drilling and chamfering at the same time.

Part Number
3UFSM025-040-04
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,498.35

SOLID CARBIDE END MILLS 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Blade diameter (Dc)(φ) 2.5 Work material General steel / Quenched and tempered steel / High hardness steel –HRC55 / Stainless Steel / Cast Iron / Aluminum / Titanium Blade length (ℓ)(mm) 4
Number of flutes(sheet) 3 Type High Helical Coating TiAlN
Shank diameter (Ds)(mm) 4 Overall Length (L)(mm) 50 Machining Application Plane / Side / Groove
Torsion Angle (θ) Powerful Torsion (45°-60°) O.D. Tolerance(mm) -0.014-0.028

Please check the type/dimensions/specifications of the part 3UFSM025-040-04 in the 3-flute, Universal Type 3UFSM series.