1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Inner Diameter Thread Cutting Holder [for TPGB Chip] S...STWP Type / S...STWP-E Type (Excellent Bars)

Inner Diameter Thread Cutting Holder [for TPGB Chip] S...STWP Type / S...STWP-E Type (Excellent Bars)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,189.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]·Thread type: general-purpose 60°; compatible with wiper edge: none; compatible insert: TPGB insert

Part Number
S10M-STWPR11-12
S10M-STWPR11-12E
S12M-STWPL11-16E
S12M-STWPR11-16
S12M-STWPR11-16E
S16Q-STWPR11-20
S16R-STWPR11-20E
S20R-STWPR11-25
S20X-STWPL11-25E
S20X-STWPR11-25E
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPreferred Hand φD
(mm)
φA F
(mm)
H
(mm)
S
(mm)
L1
(mm)
L2
(mm)
Processable Pitch
(mm)

฿ 5,189.00

KYR MILLING HOLDERS 1 Piece(s) 7 Day(s) Right Handed101269.21.0150231.5 or less

฿ 5,941.61

KYR MILLING HOLDERS 1 Piece(s) 5 Day(s) Right Handed101269.21.0150231.5 or less

฿ 5,941.61

KYR MILLING HOLDERS 1 Piece(s) 7 Day(s) Left Handed12168111.5150302.0 or less

฿ 5,189.00

KYR MILLING HOLDERS 1 Piece(s) 7 Day(s) Right Handed12168111.5150302.0 or less

฿ 5,941.61

KYR MILLING HOLDERS 1 Piece(s) 7 Day(s) Right Handed12168111.5150302.0 or less

฿ 5,565.31

KYR MILLING HOLDERS 1 Piece(s) 7 Day(s) Right Handed162010152.0180353.0 or less

฿ 6,361.41

KYR MILLING HOLDERS 1 Piece(s) 7 Day(s) Right Handed162010152.0200353.0 or less

฿ 5,753.46

KYR MILLING HOLDERS 1 Piece(s) 7 Day(s) Right Handed202512.5192.5200403.5 or less

฿ 6,568.78

KYR MILLING HOLDERS 1 Piece(s) 7 Day(s) Left Handed202512.5192.5220403.5 or less

฿ 6,568.78

KYR MILLING HOLDERS 1 Piece(s) 7 Day(s) Right Handed202512.5192.5220403.5 or less

Loading...

  1. 1

Basic Information

L3(mm) 5.5 Screw SB-3STR Wrench FT-10