(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A screw clamp type sleeve holder for outer diameter threading.
[Shank Material]Steel
Part Number |
---|
S12F-KTTXL16 |
S14H-KTTXL16 |
S15F-KTTXL16 |
S16F-KTTXL16 |
S19G-KTTXL16 |
S19K-KTTXL16 |
S20G-KTTXL16 |
S20K-KTTXL16 |
S25K-KTTXL16 |
S25.0H-KTTXL16 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | φD (mm) | φd1 (mm) | φd2 (mm) | F1 (mm) | F2 (mm) | L1 (mm) | H1=H2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,352.74 | KYR MILLING HOLDERS | 1 Piece(s) | 7 Day(s) | 12 | 11.0 | 27 | 6.0 | 9.0 | 80 | 11 | ||
฿ 7,729.04 | KYR MILLING HOLDERS | 1 Piece(s) | 7 Day(s) | 14 | 13.0 | 27 | 6.0 | 9.0 | 100 | 13 | ||
฿ 7,729.04 | KYR MILLING HOLDERS | 1 Piece(s) | 7 Day(s) | 15.875 | 14.6 | 27 | 6.0 | 9.0 | 85 | 15 | ||
฿ 7,729.04 | KYR MILLING HOLDERS | 1 Piece(s) | 7 Day(s) | 16 | 14.6 | 27 | 6.0 | 9.0 | 85 | 15 | ||
฿ 8,293.50 | KYR MILLING HOLDERS | 1 Piece(s) | 5 Day(s) | 19.05 | 17.6 | 27 | 6.0 | 10.5 | 90 | 17 | ||
฿ 8,293.50 | KYR MILLING HOLDERS | 1 Piece(s) | 7 Day(s) | 19.05 | 17.6 | 27 | 6.0 | 10.5 | 120 | 17 | ||
฿ 8,293.50 | KYR MILLING HOLDERS | 1 Piece(s) | 7 Day(s) | 20 | 18.6 | 27 | 6.0 | 11.0 | 90 | 18 | ||
฿ 8,293.50 | KYR MILLING HOLDERS | 1 Piece(s) | 7 Day(s) | 20 | 18.6 | 27 | 6.0 | 11.0 | 120 | 18 | ||
฿ 9,641.92 | KYR MILLING HOLDERS | 1 Piece(s) | 7 Day(s) | 25.4 | 23.6 | 32 | 10 | 14.0 | 120 | 23 | ||
฿ 9,641.92 | KYR MILLING HOLDERS | 1 Piece(s) | 5 Day(s) | 25 | 23.6 | 32 | 10 | 14.0 | 100 | 23 |
Loading...
Preferred Hand | Left Handed | Wrench | FT-8 | Clamp Screw | SB-4070TRW |
---|
How can we improve?
How can we improve?