(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
KTKTBF type blade holding tool block from Tsukkiru.
[Compatible Blade]KTKB/KFTB32
Part Number |
---|
KTKTBF25-32 |
KTKTBF32-32 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | B1 (mm) | H1 (mm) | H2 (mm) | L1 (mm) | L2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 8,006.19 | KYR MILLING HOLDERS | 1 Piece(s) | 8 Day(s) | 25 | 25 | 9.5 | 102 | 84.5 | ||
฿ 8,006.19 | KYR MILLING HOLDERS | 1 Piece(s) | 9 Day(s) | 32 | 32 | 2.5 | 117 | 99.5 |
Loading...
B2(mm) | 48 | H3(mm) | 17 | H4(mm) | 3.5 |
---|---|---|---|---|---|
Screw | HH6X30 | Wrench | LW-5 | Clamp Set | BCS-5 |
Parting | KTKB32- ○ S,KTKB32-1SS,KTKBR/L32- ○ S | End Face Grooving | KFTBR/L ○○○○ -4S,KFTBR/L ○○○○ -5S |
How can we improve?
How can we improve?