1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Punching Blade KTKB-SS Type

Punching Blade KTKB-SS Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,525.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

P is a special breaker designed for automatic lathes and other low feeds. At feeds of 0.03 to 0.08 mm/rev the chips are small curls and excellent chip discharge performance is demonstrated.

Part Number
KTKB19-1SS
KTKB26-1SS
KTKB32-1SS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipφDmax
(mm)
A
(mm)
H
(mm)
h
(mm)
L
(mm)
Applicable Blocks

฿ 4,525.39

KYR MILLING HOLDERS 1 Piece(s) 7 Day(s) 321.21915.786 KTKTB16-19/20-19

฿ 4,713.54

MILLING HOLDERS 1 Piece(s) Same day 35 1.22621.4110KTKTB 16-26/20-26

฿ 5,434.79

KYR MILLING HOLDERS 1 Piece(s) 5 Day(s) 35 1.23225150KTKTB 20-32/25-32/32-32KTKTBF 25-32/32-32

Loading...

  1. 1

Basic Information

B(mm) 2.4 W(mm) 1.6 Applicable Tip TKN1.6,TKN1.6-P,TKR/L1.6,TKR/L1.6-P