1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Slit Tip GMM Type

Slit Tip GMM Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 532.21/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A breaker developed for cutting off, where the sharpness of an automatic lathe or similar is required. Drastically reduces remaining center part.

Part Number
GMM2020-TMR-PR1115
GMM2020R-TMR-6D-PR1115
GMM2520-TMR-PR1115
GMM2520R-TMR-6D-PR1115
GMM3020-TMR-PR1115
GMM3020R-TMR-6D-PR1115
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPreferred Hand
(mm)
W
(mm)
θ M
(mm)

฿ 608.00

KYR TURNING TOOLS 10 Piece(s) 15 Day(s) -0.22-1.5

฿ 532.21

KYR TURNING TOOLS 10 Piece(s) 5 Day(s) Right Handed0.221.5

฿ 532.21

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) -0.22.5-1.9

฿ 532.21

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Right Handed0.22.51.9

฿ 555.46

KYR TURNING TOOLS 10 Piece(s) 5 Day(s) -0.253-2.3

฿ 550.91

KYR TURNING TOOLS 10 Piece(s) 5 Day(s) Right Handed0.2532.3

Loading...

  1. 1

Basic Information

Material PR1115 H(mm) 4.3 L(mm) 20