(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
T dimension: Shows the machinable groove depth.
Part Number |
---|
EZFGR080070-100-PR1225 |
EZFGR080070-150-PR1225 |
EZFGR080070-200-PR1225 |
EZFGR080070-300-PR1225 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | W ± 0.03 (mm) | T (mm) |
---|---|---|---|---|---|---|---|
฿ 1,656.25 | KYR HOLDERS | 1 Piece(s) | 7 Day(s) | 1 | 2 | ||
฿ 1,656.25 | KYR HOLDERS | 1 Piece(s) | 5 Day(s) | 1.5 | 2.5 | ||
฿ 1,656.25 | KYR HOLDERS | 1 Piece(s) | 5 Day(s) | 2 | 3 | ||
฿ 1,805.00 | KYR HOLDERS | 1 Piece(s) | 15 Day(s) | 3 | 3 |
Loading...
Preferred Hand | Right Handed | rε(mm) | 0.05±0.013 | Material | PR1225 |
---|---|---|---|---|---|
φD(mm) | 7 | φA(mm) | 8 | F(mm) | 3.4 |
H(mm) | 6.8 | L1(mm) | 64.2 | L2(mm) | 25 |
L3(mm) | 7.9 | Compatible Sleeve | EZH070.. |
How can we improve?
How can we improve?