1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Large Inner Diameter Deep Grooved Holder [For GIA Tip] Compatible Chip (GIA40-TN60)

KYR TURNING TOOLS

Large Inner Diameter Deep Grooved Holder [For GIA Tip] Compatible Chip (GIA40-TN60)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Clamp-on type large inner diameter deep grooving holder.

Part Number
GIA40-TN60
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship
(mm)
Material W
(mm)
L
(mm)
Applicable Holders

฿ 516.54

KYR TURNING TOOLS 10 Piece(s) 5 Day(s) 0.25TN60425KGIAR/L …4

Loading...

  1. 1

Basic Information

Preferred Hand No Preferred Hand H(mm) 5.0

Please check the type/dimensions/specifications of the part GIA40-TN60 in the Large Inner Diameter Deep Grooved Holder [For GIA Tip] Compatible Chip series.

Products with similar specification

Part Number
GIA30-CR9025
GIA30-TN60
GIA40-CR9025
GIA50-CR9025
GIA50-TN60
Part NumberPriceMinimum Order QtyVolume DiscountDays to Ship
(mm)
Material W
(mm)
L
(mm)
Applicable Holders

฿ 663.68

10 Piece(s) 5 Day(s) 0.2CR9025325KGIAR/L …3

฿ 485.18

10 Piece(s) 5 Day(s) 0.2TN60325KGIAR/L …3

฿ 704.69

10 Piece(s) 5 Day(s) 0.25CR9025425KGIAR/L …4

฿ 767.40

10 Piece(s) 7 Day(s) 0.3CR9025530KGIAR/L …5

฿ 574.38

10 Piece(s) 7 Day(s) 0.3TN60530KGIAR/L …5