1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Inner Diameter Shallow Groove Holder KIGBA Type

Inner Diameter Shallow Groove Holder KIGBA Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,199.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]·Machining applications: grooving; holder angle (°): 90; type: integrated

Part Number
KIGBAL3525-16
KIGBAL4032-22
KIGBAR3525-16
KIGBAR4032-22
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPreferred Hand φD
(mm)
φA
(mm)
F
(mm)
H
(mm)
L1
(mm)
T
(mm)
Clamp Set Applicable Tip

฿ 8,199.43

KYR MILLING HOLDERS 1 Piece(s) 7 Day(s) Left Handed253517.5232202.8LGBA-16LSGBA32L Type

฿ 8,575.73

KYR MILLING HOLDERS 1 Piece(s) 7 Day(s) Left Handed324023302503LGBA-22LSGBA43L Type

฿ 8,199.43

KYR MILLING HOLDERS 1 Piece(s) 7 Day(s) Right Handed253517.5232202.8LGBA-16RSGBA32R Type

฿ 8,575.73

KYR MILLING HOLDERS 1 Piece(s) 7 Day(s) Right Handed324023302503LGBA-22RSGBA43R Type

Loading...

  1. 1

Basic Information

L2(mm) 30 Wrench FT-15