1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Inner Diameter Groove SIGE-WH-90 Type (for Automatic Plate) Carbide Vibration Proof Bar (with Coolant Hole)

KYR MILLING HOLDERS

Inner Diameter Groove SIGE-WH-90 Type (for Automatic Plate) Carbide Vibration Proof Bar (with Coolant Hole)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 18,986.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Inner diameter grooving SIGE model for automatic lathes.

Part Number
SIGER1412C-WH-90
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 18,986.75

KYR MILLING HOLDERS 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Preferred Hand Right Handed φD(mm) 12 φd(mm) 3
φA(mm) 14 F(mm) 7.4 H(mm) 11.4
L1(mm) 90 L2(mm) 35 T(mm) 2.5
Wrench FT-8 Clamp Screw SB-2570TR Applicable Tip GER100-005C~GER350-020CGER150-010CM~GER350-020CMGER200-100CR~GER300-150CR

Please check the type/dimensions/specifications of the part SIGER1412C-WH-90 in the Inner Diameter Groove SIGE-WH-90 Type (for Automatic Plate) Carbide Vibration Proof Bar (with Coolant Hole) series.