1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Inner Diameter Groove EZG Type (Small Inner Diameter Grooving)

Inner Diameter Groove EZG Type (Small Inner Diameter Grooving)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,154.51/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

T dimension: Shows the machinable groove depth.

Part Number
EZGR030030-100S-PR1225
EZGR040040-050-PR1225
EZGR040040-100-PR1225
EZGR040040-100S-PR1225
EZGR040040-150-PR1225
EZGR040040-200S-PR1225
EZGR050050-100-PR1225
EZGR050050-100S-PR1225
EZGR050050-150-PR1225
EZGR050050-200-PR1225
EZGR050050-200S-PR1225
EZGR060060-100-PR1225
EZGR060060-100S-PR1225
EZGR060060-150S-PR1225
EZGR060060-200-PR1225
EZGR060060-200S-PR1225
EZGR070070-100-PR1225
EZGR070070-150S-PR1225
EZGR070070-200-PR1225
EZGR070070-200S-PR1225
EZGR080070-100-PR1225
EZGR080070-100S-PR1225
EZGR080070-150-PR1225
EZGR080070-200-PR1225
EZGR080070-200S-PR1225
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipφD
(mm)
φA
(mm)
F
(mm)
H
(mm)
W ± 0.03
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
T
(mm)
Compatible Sleeve

฿ 1,212.00

KYR HOLDERS 1 Piece(s) 40 Day(s) 331.252.5138.754.80.8EZH030..

฿ 1,154.51

KYR HOLDERS 1 Piece(s) 5 Day(s) 441.73.450.544.7126.21EZH040..

฿ 1,154.51

KYR HOLDERS 1 Piece(s) 7 Day(s) 441.73.45144.7126.21EZH040..

฿ 1,322.00

KYR HOLDERS 1 Piece(s) 15 Day(s) 441.73.45144.786.21EZH040..

฿ 1,154.51

KYR HOLDERS 1 Piece(s) 7 Day(s) 441.73.451.544.7126.21EZH040..

฿ 1,154.51

KYR HOLDERS 1 Piece(s) 7 Day(s) 441.73.45244.786.21EZH040..

฿ 1,279.95

KYR HOLDERS 1 Piece(s) 7 Day(s) 552.154.3152.8206.71.5EZH050..

฿ 1,279.95

KYR HOLDERS 1 Piece(s) 5 Day(s) 552.154.3152.8106.71.5EZH050..

฿ 1,279.95

KYR HOLDERS 1 Piece(s) 7 Day(s) 552.154.31.552.8206.71.5EZH050..

฿ 1,279.95

KYR HOLDERS 1 Piece(s) 7 Day(s) 552.154.3252.8206.71.5EZH050..

฿ 1,279.95

KYR HOLDERS 1 Piece(s) 7 Day(s) 552.154.3252.8106.71.5EZH050..

฿ 1,690.00

KYR HOLDERS 1 Piece(s) 15 Day(s) 662.655.15160.7207.62EZH060..

฿ 1,690.00

KYR HOLDERS 1 Piece(s) 40 Day(s) 662.655.15160.7107.62EZH060..

฿ 1,468.10

KYR HOLDERS 1 Piece(s) 5 Day(s) 662.655.151.560.7107.62EZH060..

฿ 1,690.00

KYR HOLDERS 1 Piece(s) 1 Day(s) 662.655.15260.7207.62EZH060..

฿ 1,690.00

KYR HOLDERS 1 Piece(s) 15 Day(s) 662.655.15260.7107.62EZH060..

฿ 1,593.53

KYR HOLDERS 1 Piece(s) 7 Day(s) 773.056.2163.7257.62EZH070..

฿ 1,593.53

KYR HOLDERS 1 Piece(s) 7 Day(s) 773.056.21.563.7107.62EZH070..

฿ 1,837.00

KYR HOLDERS 1 Piece(s) 15 Day(s) 773.056.2263.7257.62EZH070..

฿ 1,837.00

KYR HOLDERS 1 Piece(s) 15 Day(s) 773.056.2263.7107.62EZH070..

฿ 1,907.11

KYR HOLDERS 1 Piece(s) 7 Day(s) 783.456.2163.7257.62EZH070..

฿ 1,907.11

KYR HOLDERS 1 Piece(s) 7 Day(s) 783.456.2163.7107.62EZH070..

฿ 1,907.11

KYR HOLDERS 1 Piece(s) 5 Day(s) 783.456.21.563.7257.62EZH070..

฿ 1,907.11

KYR HOLDERS 1 Piece(s) 7 Day(s) 783.456.2263.7257.62EZH070..

฿ 2,203.00

KYR HOLDERS 1 Piece(s) 15 Day(s) 783.456.2263.7107.62EZH070..

Loading...

  1. 1

Basic Information

Preferred Hand Right Handed rε(mm) 0.05 ± 0.013 Material PR1225
L4(mm) 0