(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Machinable groove depth is limited depending on workpiece diameter.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Preferred Hand | rε (mm) | Material | W (mm) | θ | M (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 480.03 | KYR MILLING INSERTS | 10 Piece(s) | 8 Day(s) | Left Handed | 0.17 | PR930 | 2.2 | 8° | 1.8 | ||
฿ 495.70 | KYR MILLING INSERTS | 10 Piece(s) | 8 Day(s) | Left Handed | 0.2 | CR9025 | 3 | 4° | 2.3 | ||
฿ 495.70 | KYR MILLING INSERTS | 10 Piece(s) | 8 Day(s) | Left Handed | 0.2 | PR930 | 3 | 4° | 2.3 | ||
฿ 530.07 | KYR MILLING INSERTS | 10 Piece(s) | 8 Day(s) | Left Handed | 0.25 | CR9025 | 4 | 4° | 3.3 | ||
฿ 420.32 | KYR MILLING INSERTS | 10 Piece(s) | 8 Day(s) | Right Handed | 0.2 | KW10 | 2 | 8° | 1.5 | ||
฿ 480.03 | KYR MILLING INSERTS | 10 Piece(s) | 8 Day(s) | Right Handed | 0.2 | PR930 | 2 | 8° | 1.5 | ||
฿ 480.03 | KYR MILLING INSERTS | 10 Piece(s) | 8 Day(s) | Right Handed | 0.17 | CR9025 | 2.2 | 8° | 1.8 | ||
฿ 420.32 | KYR MILLING INSERTS | 10 Piece(s) | 8 Day(s) | Right Handed | 0.17 | KW10 | 2.2 | 8° | 1.8 | ||
฿ 480.03 | KYR MILLING INSERTS | 10 Piece(s) | 6 Day(s) | Right Handed | 0.17 | PR930 | 2.2 | 8° | 1.8 | ||
฿ 357.60 | KYR MILLING INSERTS | 10 Piece(s) | 8 Day(s) | Right Handed | 0.17 | TN90 | 2.2 | 8° | 1.8 | ||
฿ 480.03 | KYR MILLING INSERTS | 10 Piece(s) | 8 Day(s) | Right Handed | 0 | CR9025 | 2.2 | 15° | 1.8 | ||
฿ 420.32 | KYR MILLING INSERTS | 10 Piece(s) | 8 Day(s) | Right Handed | 0 | KW10 | 2.2 | 15° | 1.8 | ||
฿ 480.03 | KYR MILLING INSERTS | 10 Piece(s) | 8 Day(s) | Right Handed | 0 | PR930 | 2.2 | 15° | 1.8 | ||
฿ 357.60 | KYR MILLING INSERTS | 10 Piece(s) | 8 Day(s) | Right Handed | 0 | TN90 | 2.2 | 15° | 1.8 | ||
฿ 495.70 | KYR MILLING INSERTS | 10 Piece(s) | 8 Day(s) | Right Handed | 0.2 | CR9025 | 3 | 4° | 2.3 | ||
฿ 436.00 | KYR MILLING INSERTS | 10 Piece(s) | 8 Day(s) | Right Handed | 0.2 | KW10 | 3 | 4° | 2.3 | ||
฿ 495.70 | KYR MILLING INSERTS | 10 Piece(s) | 8 Day(s) | Right Handed | 0.2 | PR930 | 3 | 4° | 2.3 | ||
฿ 373.29 | KYR MILLING INSERTS | 10 Piece(s) | 8 Day(s) | Right Handed | 0.2 | TN90 | 3 | 4° | 2.3 | ||
฿ 532.00 | MILLING INSERTS | 10 Piece(s) | 8 Day(s) | Right Handed | 0.25 | KW10 | 3 | 8° | 2.3 | ||
฿ 495.70 | KYR MILLING INSERTS | 10 Piece(s) | 8 Day(s) | Right Handed | 0.25 | PR915 | 3 | 8° | 2.3 | ||
฿ 495.70 | KYR MILLING INSERTS | 10 Piece(s) | 8 Day(s) | Right Handed | 0.25 | PR930 | 3 | 8° | 2.3 | ||
฿ 530.07 | KYR MILLING INSERTS | 10 Piece(s) | 8 Day(s) | Right Handed | 0.25 | CR9025 | 4 | 4° | 3.3 | ||
฿ 530.07 | KYR MILLING INSERTS | 10 Piece(s) | 8 Day(s) | Right Handed | 0.25 | PR930 | 4 | 4° | 3.3 | ||
฿ 628.00 | KYR MILLING INSERTS | 10 Piece(s) | 8 Day(s) | Right Handed | 0.3 | KW10 | 4 | 8° | 3.3 | ||
฿ 530.07 | KYR MILLING INSERTS | 10 Piece(s) | 8 Day(s) | Right Handed | 0.3 | PR915 | 4 | 8° | 3.3 | ||
฿ 530.07 | KYR MILLING INSERTS | 10 Piece(s) | 8 Day(s) | Right Handed | 0.3 | PR930 | 4 | 8° | 3.3 |
Loading...
H(mm) | 4.3 | L(mm) | 20 |
---|
How can we improve?
How can we improve?