1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lathe Turning/Cutting (Multi-Function) Bit GMM Model【1-10 Pieces Per Package】

Lathe Turning/Cutting (Multi-Function) Bit GMM Model
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 420.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Machinable groove depth is limited depending on workpiece diameter.

Part Number
GMM1520-MT-KW10
GMM1520-MT-PR915
GMM1520-MT-PR930
GMM1520-NB-KW10
GMM1520-NB-PR930
GMM1520R-MT-15D-KW10
GMM1520R-MT-15D-PR915
GMM1520R-MT-15D-PR930
GMM2020-MT-CR9025
GMM2020-MT-KW10
GMM2020-MT-PR915
GMM2020-MT-PR930
GMM2020-NB-KW10
GMM2020-NB-PR930
GMM2020-TK-KW10
GMM2020-TK-PR915
GMM2020-TK-PR930
GMM2020L-MT-15D-PR930
GMM2020R-MT-15D-CR9025
GMM2020R-MT-15D-KW10
GMM2020R-MT-15D-PR915
GMM2020R-MT-15D-PR930
GMM2020R-TK-8D-KW10
GMM2020R-TK-8D-PR915
GMM2020R-TK-8D-PR930
GMM2520-MT-KW10
GMM2520-MT-PR915
GMM2520-MT-PR930
GMM2520-NB-PR930
GMM2520-TK-KW10
GMM2520-TK-PR915
GMM2520-TK-PR930
GMM2520R-MT-15D-PR915
GMM2520R-MT-15D-PR930
GMM2520R-TK-8D-PR930
GMM3020-MT-CR9025
GMM3020-MT-KW10
GMM3020-MT-PR915
GMM3020-MT-PR930
GMM3020-NB-KW10
GMM3020-TK-CR9025
GMM3020-TK-KW10
GMM3020-TK-PR915
GMM3020-TK-PR930
GMM3020L-MT-15D-PR930
GMM3020R-MT-15D-CR9025
GMM3020R-MT-15D-KW10
GMM3020R-MT-15D-PR915
GMM3020R-MT-15D-PR930
GMM3020R-TK-8D-CR9025
GMM3020R-TK-8D-PR915
GMM3020R-TK-8D-PR930
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipPreferred Hand
(mm)
Material W
(mm)
θ M
(mm)

฿ 420.32

KYR MILLING INSERTS 10 Piece(s) Available 7 Day(s) No Preferred Hand0KW101.5-1.2

฿ 587.00

KYR MILLING INSERTS 10 Piece(s) 15 Day(s) No Preferred Hand0.05PR9151.5-1.2

฿ 514.40

KYR MILLING INSERTS 10 Piece(s) 7 Day(s) No Preferred Hand0PR9301.5-1.2

฿ 420.32

KYR MILLING INSERTS 10 Piece(s) 5 Day(s) No Preferred Hand0KW101.5-1.2

฿ 514.40

KYR MILLING INSERTS 10 Piece(s) 7 Day(s) No Preferred Hand0PR9301.5-1.2

฿ 420.32

KYR MILLING INSERTS 10 Piece(s) 7 Day(s) Right Handed0KW101.515°1.2

฿ 514.40

KYR MILLING INSERTS 10 Piece(s) 7 Day(s) Right Handed0.05PR9151.515°1.2

฿ 587.00

KYR MILLING INSERTS 10 Piece(s) 15 Day(s) Right Handed0PR9301.515°1.2

฿ 530.07

KYR MILLING INSERTS 10 Piece(s) 5 Day(s) No Preferred Hand0.05CR90252-1.5

฿ 454.69

KYR MILLING INSERTS 10 Piece(s) 5 Day(s) No Preferred Hand0KW102-1.5

฿ 632.00

MILLING INSERTS 10 Piece(s) Same day No Preferred Hand0.05PR9152-1.5

฿ 530.07

KYR MILLING INSERTS 10 Piece(s) 5 Day(s) No Preferred Hand0PR9302-1.5

฿ 521.00

KYR MILLING INSERTS 10 Piece(s) 15 Day(s) No Preferred Hand0KW102-1.5

฿ 530.07

KYR MILLING INSERTS 10 Piece(s) 7 Day(s) No Preferred Hand0PR9302-1.5

฿ 521.00

KYR TURNING TOOLS 10 Piece(s) 15 Day(s) No Preferred Hand0.2KW102-1.5

฿ 530.07

KYR MILLING INSERTS 10 Piece(s) 5 Day(s) No Preferred Hand0.2PR9152-1.5

฿ 530.07

KYR MILLING INSERTS 10 Piece(s) 5 Day(s) No Preferred Hand0.2PR9302-1.5

฿ 530.07

KYR MILLING INSERTS 10 Piece(s) 7 Day(s) Left Handed0PR930215°1.5

฿ 6,483.00

KYR MILLING INSERTS 1 Pack(s)

10 Pieces Per Package

16 Day(s) Right Handed0.05CR9025215°1.5

฿ 521.00

KYR MILLING INSERTS 10 Piece(s) 40 Day(s) Right Handed0KW10215°1.5

฿ 530.07

KYR MILLING INSERTS 10 Piece(s) 5 Day(s) Right Handed0.05PR915215°1.5

฿ 442.00

MILLING INSERTS 10 Piece(s) Available 5 Day(s) Right Handed0PR930215°1.5

฿ 456.83

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Right Handed0.2KW1021.5

฿ 530.07

KYR MILLING INSERTS 10 Piece(s) 5 Day(s) Right Handed0.2PR91521.5

฿ 648.30

KYR MILLING INSERTS 10 Piece(s) 15 Day(s) Right Handed0.2PR93021.5

฿ 454.69

KYR MILLING INSERTS 10 Piece(s) 7 Day(s) No Preferred Hand0KW102.5-1.9

฿ 530.07

KYR MILLING INSERTS 10 Piece(s) 7 Day(s) No Preferred Hand0.05PR9152.5-1.9

฿ 530.07

KYR MILLING INSERTS 10 Piece(s) 7 Day(s) No Preferred Hand0PR9302.5-1.9

฿ 530.07

KYR MILLING INSERTS 10 Piece(s) 7 Day(s) No Preferred Hand0PR9302.5-1.9

฿ 456.83

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) No Preferred Hand0.2KW102.5-1.9

฿ 530.07

KYR MILLING INSERTS 10 Piece(s) 5 Day(s) No Preferred Hand0.2PR9152.5-1.9

฿ 530.07

KYR MILLING INSERTS 10 Piece(s) 7 Day(s) No Preferred Hand0.2PR9302.5-1.9

฿ 530.07

KYR MILLING INSERTS 10 Piece(s) 7 Day(s) Right Handed0.05PR9152.515°1.9

฿ 530.07

KYR MILLING INSERTS 10 Piece(s) 5 Day(s) Right Handed0PR9302.515°1.9

฿ 530.07

KYR MILLING INSERTS 10 Piece(s) 7 Day(s) Right Handed0.2PR9302.51.9

฿ 631.00

KYR MILLING INSERTS 10 Piece(s) 40 Day(s) No Preferred Hand0.05CR90253-2.3

฿ 492.68

KYR MILLING INSERTS 10 Piece(s) 7 Day(s) No Preferred Hand0KW103-2.3

฿ 548.77

KYR MILLING INSERTS 10 Piece(s) 7 Day(s) No Preferred Hand0.05PR9153-2.3

฿ 548.77

KYR MILLING INSERTS 10 Piece(s) 5 Day(s) No Preferred Hand0PR9303-2.3

฿ 492.68

KYR MILLING INSERTS 10 Piece(s) 7 Day(s) No Preferred Hand0KW103-2.3

฿ 548.77

KYR MILLING INSERTS 10 Piece(s) 5 Day(s) No Preferred Hand0.25CR90253-2.3

฿ 494.82

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) No Preferred Hand0.25KW103-2.3

฿ 631.00

KYR MILLING INSERTS 10 Piece(s) 15 Day(s) No Preferred Hand0.25PR9153-2.3

฿ 548.77

KYR MILLING INSERTS 10 Piece(s) 5 Day(s) No Preferred Hand0.25PR9303-2.3

฿ 548.77

KYR MILLING INSERTS 10 Piece(s) 7 Day(s) Left Handed0PR930315°2.3

฿ 548.77

KYR MILLING INSERTS 10 Piece(s) 5 Day(s) Right Handed0.05CR9025315°2.3

฿ 492.68

KYR MILLING INSERTS 10 Piece(s) 7 Day(s) Right Handed0KW10315°2.3

฿ 548.77

KYR MILLING INSERTS 10 Piece(s) 5 Day(s) Right Handed0.05PR915315°2.3

฿ 548.77

KYR MILLING INSERTS 10 Piece(s) 5 Day(s) Right Handed0PR930315°2.3

฿ 631.00

KYR MILLING INSERTS 10 Piece(s) 40 Day(s) Right Handed0.25CR902532.3

฿ 548.77

KYR MILLING INSERTS 10 Piece(s) 7 Day(s) Right Handed0.25PR91532.3

฿ 548.77

KYR MILLING INSERTS 10 Piece(s) 5 Day(s) Right Handed0.25PR93032.3

Loading...

  1. 1

Basic Information

H(mm) 4.3 L(mm) 20