1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Multi-Functional /Grooving (Cutting-Off) Chip GMGA Type

Multi-Functional /Grooving (Cutting-Off) Chip GMGA Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,491.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sharp edge specification enables 40% reduction in cutting resistance from C surface specification.

Part Number
GMGA6020-300R-KW10
GMGA8030-400R-KW10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship
(mm)
H
(mm)
W
(mm)
L
(mm)
M
(mm)

฿ 1,491.67

KYR TURNING TOOLS 10 Piece(s) 8 Day(s) 3.04.36204.3

฿ 1,711.18

KYR TURNING TOOLS 10 Piece(s) 6 Day(s) 4.05.58.0306.0

Loading...

  1. 1

Basic Information

Preferred Hand No Preferred Hand Material KW10